NXOpen .NET Reference
12.0.0
|
Represents the set of visualization preferences under screen tab applicable to part More...
Public Types | |
enum | ViewTriadLocation { BottomLeft, BottomRight } |
The view triad location types. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | CsysFixedSizeOnScreen [get, set] |
Returns or sets whether the CSYS display in fixed size on screen. More... | |
unsafe bool | CsysShowThrough [get, set] |
Returns or sets whether the CSYS display in show through mode More... | |
unsafe NXOpen.Preferences.PartVisualizationScreen.ViewTriadLocation | TriadLocation [get, set] |
Returns or sets the view triad location More... | |
unsafe bool | TriadVisibility [get, set] |
Returns or sets the show view triad flag. More... | |
Represents the set of visualization preferences under screen tab applicable to part
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX12.0.0
|
getset |
Returns or sets whether the CSYS display in fixed size on screen.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether the CSYS display in show through mode
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the view triad location
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show view triad flag.
Allows to turn on and off the display of view triad.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.