NXOpen .NET Reference
12.0.0
|
Represents all UI based session user interface preferneces. More...
Public Types | |
enum | DisplayResourceBar { Left, Right } |
Describes whether the resource bar is displayed on left or right of window More... | |
Public Member Functions | |
unsafe void | ResetDialogBoxSettings () |
Resets all dialog box settings More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | ConfirmUndo [get, set] |
Returns or sets the confirm undo flag More... | |
unsafe int | DialogBarDecimalPlaces [get, set] |
Returns or sets the dialog box decimal places More... | |
unsafe bool | DialogBarTracking [get, set] |
Returns or sets the dialog bar tracking flag More... | |
unsafe bool | DisplayAlertsOnInformation [get, set] |
Returns or sets the option "Display Alerts on Information" gives choice, whether the user wants the Diagnostic alerts appear when features contain information messages during feature creation, edit, and update. More... | |
unsafe bool | DisplayAlertsOnWarnings [get, set] |
Returns or sets the option "Display Alerts on Warnings" gives choice, whether the user wants the Diagnostic alerts appear when features contain warnings during feature creation, edit, and update. More... | |
unsafe bool | DisplayDialogsInPlayback [get, set] |
Returns or sets the display dialogs in playback flag More... | |
unsafe NXOpen.Preferences.SessionUserInterfaceUI.DisplayResourceBar | DisplayResourceBarOption [get, set] |
Returns or sets the display resource bar option More... | |
unsafe string | HomePageURL [get, set] |
Returns or sets the home page URL More... | |
unsafe bool | InitialDialogDisplay [get, set] |
Returns or sets the initial dialog display flag More... | |
unsafe int | ListingDecimalPlaces [get, set] |
Returns or sets the listing decimal places More... | |
unsafe bool | PagesAutomaticallyFlyOut [get, set] |
Returns or sets the pages automatically fly outflag More... | |
unsafe int | PauseDuration [get, set] |
Returns or sets the pause duration More... | |
unsafe bool | RecordAllTransform [get, set] |
Returns or sets the record all transform flag More... | |
unsafe bool | SaveLayoutAtExit [get, set] |
Returns or sets the save layout at exit flag. More... | |
unsafe bool | UseSystemPrecision [get, set] |
Returns or sets the use system precision flag. More... | |
Represents all UI based session user interface preferneces.
Other User Interface settings are available with NXOpen.Preferences.SessionUserInterface for settings applicable to session and with NXOpen.Preferences.PartUserInterface for User Interface Preferences applicable to part
To obtain an instance of this class, refer to NXOpen.UI
Created in NX3.0.0
unsafe void NXOpen.Preferences.SessionUserInterfaceUI.ResetDialogBoxSettings | ( | ) |
Resets all dialog box settings
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the confirm undo flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dialog box decimal places
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dialog bar tracking flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option "Display Alerts on Information" gives choice, whether the user wants the Diagnostic alerts appear when features contain information messages during feature creation, edit, and update.
if the option is true then the diagnostic alerts will appear. if the option is false then diagnostic alerts will not appear. Use DisplayAlertsOnWarnings for display of alerts on warnings. Alerts are always displayed for errors and display of alerts on errors can not be changed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option "Display Alerts on Warnings" gives choice, whether the user wants the Diagnostic alerts appear when features contain warnings during feature creation, edit, and update.
if the option is true then the diagnostic alerts will appear. if the option is false then diagnostic alerts will not appear. Use DisplayAlertsOnInformation for display of alerts on information messages. Alerts are always displayed for errors and display of alerts on errors can not be changed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display dialogs in playback flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display resource bar option
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the home page URL
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial dialog display flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the listing decimal places
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pages automatically fly outflag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pause duration
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the record all transform flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the save layout at exit flag.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the use system precision flag.
True uses the system precision
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.