NXOpen .NET Reference
12.0.0
|
Represents the set of User Interface preferences applicable to entire session. More...
Public Types | |
enum | JournalFileFormatType { Ascii, Unicode, UnicodeBigEndian, Utf8 } |
Describes the available format types for a journal file More... | |
enum | JournalLanguageType { VisualBasic, CPlusPlus, Java, Cs, Python } |
Describes the language used to record journals More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | InsetMenuDialogComments [get, set] |
Returns or sets the insert menu/dialog comments flag More... | |
unsafe NXOpen.Preferences.SessionUserInterface.JournalFileFormatType | JournalFileFormat [get, set] |
Returns or sets the journal file format More... | |
unsafe NXOpen.Preferences.SessionUserInterface.JournalLanguageType | JournalLanguage [get, set] |
Returns or sets the journal language. More... | |
Represents the set of User Interface preferences applicable to entire session.
Other User Interface settings are available with NXOpen.Preferences.PartUserInterface for settings applicable to part and with the SessionUserInterfaceUI class for UI based User Interface Preferences
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX3.0.0
|
getset |
Returns or sets the insert menu/dialog comments flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the journal file format
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the journal language.
Setting the journal language to C++ restricts the file format to Ascii.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.