NXOpen .NET Reference
12.0.0
|
The Preferences for Routing Stock objects. More...
Public Types | |
enum | StockModeFlag { LegacyStock, StockAsComponent } |
Describes the valid value for stock mode. More... | |
enum | SpaceReservationModeFlag { LegacySpaceReservation, SpaceReservationAsComponent } |
Describes the valid value for space reservation mode. More... | |
Public Member Functions | |
unsafe void | SetDefaultStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx) |
Sets the current default stock to assign when creating paths. More... | |
unsafe void | GetDefaultStock (out NXOpen.Routing.CharacteristicList stockPart, out NXOpen.Routing.CharacteristicList dataCharx) |
Returns the current default stock to assign when creating paths. More... | |
unsafe void | SetPreferredFillerStock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx) |
Sets the preferred stock for creating filler stock More... | |
unsafe void | GetPreferredFillerStock (out NXOpen.Routing.CharacteristicList stockPart, out NXOpen.Routing.CharacteristicList dataCharx) |
Returns the preferred for creating filler stock. More... | |
unsafe void | SetPreferredSpaceReservation (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx) |
Sets the preferred stock for creating space Reservation More... | |
unsafe void | GetPreferredSpaceReservation (out NXOpen.Routing.CharacteristicList stockPart, out NXOpen.Routing.CharacteristicList dataCharx) |
Returns the preferred stock for creating space reservation More... | |
unsafe void | SetPreferredOverstock (NXOpen.Routing.CharacteristicList stockPart, NXOpen.Routing.CharacteristicList dataCharx) |
Sets the preferred stock for creating overstock More... | |
unsafe void | GetPreferredOverstock (out NXOpen.Routing.CharacteristicList stockPart, out NXOpen.Routing.CharacteristicList dataCharx) |
Returns the preferred stock for creating overstock. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe string | CurrentTile [get, set] |
Returns or sets the current routing level/tile More... | |
unsafe NXOpen.Routing.StockStyle | DefaultStockStyle [get, set] |
Returns or sets the default stock style More... | |
unsafe bool | DeleteOverstock [get, set] |
Returns or sets the delete overstock flag during deletion of last stock covered by the overstock More... | |
unsafe NXOpen.Preferences.RoutingStock.SpaceReservationModeFlag | SpaceReservationMode [get, set] |
Returns or sets the space reservation creation mode More... | |
unsafe int | SpaceReservationTranslucency [get, set] |
Returns or sets the desired translucnecy of the newly created Space Reservation Stock More... | |
unsafe string | StockAnchor [get, set] |
Returns or sets the NXOpen.Routing.Anchor name associated with the stock preferences. More... | |
unsafe string | StockFolder [get, set] |
Returns or sets the default folder for stock components More... | |
unsafe NXOpen.Preferences.RoutingStock.StockModeFlag | StockMode [get, set] |
Returns or sets the stock creation mode More... | |
The Preferences for Routing Stock objects.
These correspond to the values represented on the Preferences->Routing dialog, Stock property page.
To obtain an instance of this class, refer to NXOpen.Preferences.RoutingApplicationView
Created in NX4.0.0
unsafe void NXOpen.Preferences.RoutingStock.GetDefaultStock | ( | out NXOpen.Routing.CharacteristicList | stockPart, |
out NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Returns the current default stock to assign when creating paths.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.GetPreferredFillerStock | ( | out NXOpen.Routing.CharacteristicList | stockPart, |
out NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Returns the preferred for creating filler stock.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.GetPreferredOverstock | ( | out NXOpen.Routing.CharacteristicList | stockPart, |
out NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Returns the preferred stock for creating overstock.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.GetPreferredSpaceReservation | ( | out NXOpen.Routing.CharacteristicList | stockPart, |
out NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Returns the preferred stock for creating space reservation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.SetDefaultStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Sets the current default stock to assign when creating paths.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.SetPreferredFillerStock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Sets the preferred stock for creating filler stock
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.SetPreferredOverstock | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Sets the preferred stock for creating overstock
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
unsafe void NXOpen.Preferences.RoutingStock.SetPreferredSpaceReservation | ( | NXOpen.Routing.CharacteristicList | stockPart, |
NXOpen.Routing.CharacteristicList | dataCharx | ||
) |
Sets the preferred stock for creating space Reservation
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
stockPart | Characteristic list used to find the appropriate NXOpen.Routing.StockData for building the stock. See Routing.StockDataCollection.CreateStockData . |
dataCharx | The list of optional and required characteristics to apply to the new stock. |
|
getset |
Returns or sets the current routing level/tile
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the default stock style
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the delete overstock flag during deletion of last stock covered by the overstock
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the space reservation creation mode
Created in NX7.5.2
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the desired translucnecy of the newly created Space Reservation Stock
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the NXOpen.Routing.Anchor name associated with the stock preferences.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the default folder for stock components
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock creation mode
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the tag of this object.