NXOpen .NET Reference
12.0.0
|
The RoutingElectrical object stores a set of route electrical preferences. More...
Public Types | |
enum | CreateTerminalsType { All, Listed, Routed } |
How to create terminal segments (if creating terminal segments). More... | |
enum | ComponentMatchType { FileName, ComponentName, AttributeName } |
Manual/Auto Assign component uses the component match method to determine which component(s) are candidates for assignment to a component list record. More... | |
Public Member Functions | |
unsafe string | GetDefaultHarnessName () |
Gets the default harness name. More... | |
unsafe void | SetDefaultHarnessName (string defaultHarnessName) |
Sets the default harness name More... | |
unsafe string | GetComponentMatchColumnHeading () |
Gets the column name of the component list used for component matching if the method is attribute matching. More... | |
unsafe void | SetComponentMatchColumnHeading (string columnHeading) |
Sets the column name of the component list used for component matching if the method is attribute matching. More... | |
unsafe string | GetComponentMatchComponentAttributeTitle () |
Gets the component attribute name used for component matching if the method is attribute matching. More... | |
unsafe void | SetComponentMatchComponentAttributeTitle (string componentAttributeTitle) |
Sets the component attribute name used for component matching if the method is attribute matching. More... | |
unsafe string | GetFilterBlankingAttribute () |
Gets the Rlist_Filter_Blanking_Attribute. More... | |
unsafe void | SetFilterBlankingAttribute (string attributeName) |
Sets the Rlist_Filter_Blanking_Attribute. More... | |
unsafe string | GetFilterFormatFileName () |
Gets the file name for the stand alone XML filters and formats file. More... | |
unsafe void | SetFilterFormatFileName (string filterFormatFileName) |
Sets the file name for the stand alone XML filters and formats file. More... | |
unsafe string[] | GetFormboardFrameSizes () |
Gets the formboard frame sizes currently specified within the Routing Electrical application. More... | |
unsafe void | SetFormboardFrameSizes (string[] frameSizes) |
Sets a formboard frame size. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Routing.StockStyle | AutoRouteStockStyle [get, set] |
Returns or sets the option to Auto Route using centerline stock style (i. More... | |
unsafe bool | AutomaticRouteLevel [get, set] |
Returns or sets the level at which to automatically route a path. More... | |
unsafe int | BundleColor [get, set] |
Returns or sets the default bundle color. More... | |
unsafe NXOpen.Preferences.RoutingElectrical.ComponentMatchType | ComponentMatchMethod [get, set] |
Returns or sets the component match option for automatic/manual component assignment. More... | |
unsafe NXOpen.Preferences.RoutingElectrical.CreateTerminalsType | CreateTerminalsOption [get, set] |
Returns or sets the create terminals option. More... | |
unsafe string | DefaultJumperLength [get, set] |
Returns or sets the default length of a jumper wire. More... | |
unsafe bool | ExportFormatInLegacyFile [get, set] |
Returns or sets the option to export the format at the top of a legacy routelist file. More... | |
unsafe double | FormboardSynchronizationLengthTolerance [get, set] |
Returns or sets the default segment length tolerance to use for Formboard Synchronization. More... | |
unsafe bool | HighlightWire [get, set] |
Returns or sets the option to highlight a wire in the connection list navigator. More... | |
unsafe bool | RecordNetlistHistory [get, set] |
Returns or sets the option to record import and export activity in the Connection and Component Lists. More... | |
unsafe bool | ReportRouteErrors [get, set] |
Returns or sets the option to report auto/manual route errors to the listing window. More... | |
unsafe bool | StandaloneFilterFormatFile [get, set] |
Returns or sets the option to export the XML routelist data with the formats and filters information separately. More... | |
unsafe bool | TerminalSegmentSolidDisplay [get, set] |
Returns or sets the terminal segment solid display option More... | |
The RoutingElectrical object stores a set of route electrical preferences.
A valid application view file is necessary to get values other than defaults for the electrical preferences.
To obtain an instance of this class, refer to NXOpen.Preferences.RoutingApplicationView
Created in NX4.0.0
Manual/Auto Assign component uses the component match method to determine which component(s) are candidates for assignment to a component list record.
Matching consists of matching the: o the file name of a component o the component name o Part Name field of the component list record to an attribute
If attribute name matching is specified, indicate the name of the attribute.
Enumerator | |
---|---|
FileName |
Match file name during component assignment. |
ComponentName |
Match component name during component assignment. |
AttributeName |
Match attribute name during component assignment. |
unsafe string NXOpen.Preferences.RoutingElectrical.GetComponentMatchColumnHeading | ( | ) |
Gets the column name of the component list used for component matching if the method is attribute matching.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string NXOpen.Preferences.RoutingElectrical.GetComponentMatchComponentAttributeTitle | ( | ) |
Gets the component attribute name used for component matching if the method is attribute matching.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string NXOpen.Preferences.RoutingElectrical.GetDefaultHarnessName | ( | ) |
Gets the default harness name.
The default harness name replaces the Harness field value of any records in an imported connection/component list that are empty. A blank string in the Default_Harness_Name element below replaces blank Harness fields with the leaf name of the work part.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string NXOpen.Preferences.RoutingElectrical.GetFilterBlankingAttribute | ( | ) |
Gets the Rlist_Filter_Blanking_Attribute.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string NXOpen.Preferences.RoutingElectrical.GetFilterFormatFileName | ( | ) |
Gets the file name for the stand alone XML filters and formats file.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string [] NXOpen.Preferences.RoutingElectrical.GetFormboardFrameSizes | ( | ) |
Gets the formboard frame sizes currently specified within the Routing Electrical application.
Formboard frame sizes are character strings are of the form Height x Length (units).
Units can be "in" or "mm" (case insensitive).
The Height, Length and units fields of the string are separated by one of the following separator characters:
"x", "X", any whitespace, ":" (colon), or a "," (comma)
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Preferences.RoutingElectrical.SetComponentMatchColumnHeading | ( | string | columnHeading | ) |
Sets the column name of the component list used for component matching if the method is attribute matching.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
columnHeading |
unsafe void NXOpen.Preferences.RoutingElectrical.SetComponentMatchComponentAttributeTitle | ( | string | componentAttributeTitle | ) |
Sets the component attribute name used for component matching if the method is attribute matching.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
componentAttributeTitle |
unsafe void NXOpen.Preferences.RoutingElectrical.SetDefaultHarnessName | ( | string | defaultHarnessName | ) |
Sets the default harness name
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
defaultHarnessName |
unsafe void NXOpen.Preferences.RoutingElectrical.SetFilterBlankingAttribute | ( | string | attributeName | ) |
Sets the Rlist_Filter_Blanking_Attribute.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
attributeName |
unsafe void NXOpen.Preferences.RoutingElectrical.SetFilterFormatFileName | ( | string | filterFormatFileName | ) |
Sets the file name for the stand alone XML filters and formats file.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
filterFormatFileName |
unsafe void NXOpen.Preferences.RoutingElectrical.SetFormboardFrameSizes | ( | string[] | frameSizes | ) |
Sets a formboard frame size.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
frameSizes |
|
getset |
Returns or sets the level at which to automatically route a path.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to Auto Route using centerline stock style (i.
e. none) or simple stock style.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the default bundle color.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the component match option for automatic/manual component assignment.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the create terminals option.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the default length of a jumper wire.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to export the format at the top of a legacy routelist file.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the default segment length tolerance to use for Formboard Synchronization.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to highlight a wire in the connection list navigator.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to record import and export activity in the Connection and Component Lists.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to report auto/manual route errors to the listing window.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to export the XML routelist data with the formats and filters information separately.
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the terminal segment solid display option
Created in NX4.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")