NXOpen .NET Reference
12.0.0
|
Used to import a part into the work part. More...
Public Types | |
enum | LayerOptionType { Work, Original } |
Specifies on which layer to import a part. More... | |
enum | DestinationCoordinateSystemSpecificationType { Work, Specified } |
Specifies the destination coordinate system specification. More... | |
Public Member Functions | |
unsafe void | SetSpecifiedCoordinateSystem (NXOpen.CoordinateSystem specifiedCoordinateSystem) |
Sets the specified coordinate system. More... | |
unsafe void | SetSpecifiedCoordinateSystem (NXOpen.CoordinateSystem specifiedCoordinateSystem, bool deleteSpecifiedCoordinateSystem) |
Sets the specified coordinate system. More... | |
Properties | |
unsafe bool | CreateNamedGroup [get, set] |
Returns or sets the Create Named Group flag. More... | |
unsafe NXOpen.NXMatrix | DestinationCoordinateSystem [get, set] |
Returns or sets the destination coordinate system. More... | |
unsafe NXOpen.PartImporter.DestinationCoordinateSystemSpecificationType | DestinationCoordinateSystemSpecification [get, set] |
Returns or sets the destination coordinate system specification. More... | |
unsafe NXOpen.Point3d | DestinationPoint [get, set] |
Returns or sets the destination point. More... | |
unsafe bool | ImportCamObjects [get, set] |
Returns or sets the Import CAM Objects flag. More... | |
unsafe bool | ImportViews [get, set] |
Returns or sets the Import Views flag. More... | |
unsafe NXOpen.PartImporter.LayerOptionType | LayerOption [get, set] |
Returns or sets the layer option. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale. More... | |
Properties inherited from NXOpen.Importer | |
unsafe string | FileName [get, set] |
Returns or sets the name of the file containing the data to import. More... | |
Used to import a part into the work part.
The imported part can be an NX part or a foreign part, e.g. an I-DEAS, CATIA, or Teamcenter Visualization part. A named group will be created with the contents of the imported part if the property NXOpen.PartImporter.CreateNamedGroup is turned on. You can access the named group which is created when importing the part by accessing the object array returned from the method Builder.GetCommittedObjects after you execute the Builder.Commit on the NXOpen.PartImporter .
To obtain an instance of this class use ImportManager.CreatePartImporter .
Created in NX5.0.0
unsafe void NXOpen.PartImporter.SetSpecifiedCoordinateSystem | ( | NXOpen.CoordinateSystem | specifiedCoordinateSystem | ) |
Sets the specified coordinate system.
This specified coordinate system is deleted after setting the destination coordinate system
Created in NX8.0.0
License requirements: None.
specifiedCoordinateSystem |
unsafe void NXOpen.PartImporter.SetSpecifiedCoordinateSystem | ( | NXOpen.CoordinateSystem | specifiedCoordinateSystem, |
bool | deleteSpecifiedCoordinateSystem | ||
) |
Sets the specified coordinate system.
This provides an option whether to delete the specified coordinate system. If not mark for delete then it is user's responsibility to delete the specified coordinate system.
Created in NX8.0.1
License requirements: None.
specifiedCoordinateSystem | |
deleteSpecifiedCoordinateSystem | If true, the specified coordinate system is deleted. |
|
getset |
Returns or sets the Create Named Group flag.
True if the Create Named Group flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination coordinate system.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination coordinate system specification.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination point.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Import CAM Objects flag.
True if the Import CAM Objects flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Import Views flag.
True if the Import Views flag is on.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer option.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.