NXOpen .NET Reference
12.0.0
|
Used to create importer objects. More...
Public Member Functions | |
unsafe NXOpen.PartImporter | CreatePartImporter () |
Creates a part importer object. More... | |
unsafe NXOpen.Importer | CreateParasolidImporter () |
Creates a Parasolid importer object. More... | |
unsafe NXOpen.Importer | CreateCgmImporter () |
Creates a CGM importer object. More... | |
unsafe NXOpen.Importer | CreateSolidEdgeImporter () |
Creates a Solid Edge importer object. More... | |
unsafe NXOpen.VRMLImporter | CreateVrmlImporter () |
Creates a VRML importer object. More... | |
unsafe NXOpen.STLImporter | CreateStlImporter () |
Creates an STL importer object. More... | |
unsafe NXOpen.Importer | CreateSteinbichlerImporter () |
Creates a Steinbichler importer object. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Used to create importer objects.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.Importer NXOpen.ImportManager.CreateCgmImporter | ( | ) |
Creates a CGM importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Importer NXOpen.ImportManager.CreateParasolidImporter | ( | ) |
Creates a Parasolid importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.PartImporter NXOpen.ImportManager.CreatePartImporter | ( | ) |
Creates a part importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Importer NXOpen.ImportManager.CreateSolidEdgeImporter | ( | ) |
Creates a Solid Edge importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Importer NXOpen.ImportManager.CreateSteinbichlerImporter | ( | ) |
Creates a Steinbichler importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.STLImporter NXOpen.ImportManager.CreateStlImporter | ( | ) |
Creates an STL importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.VRMLImporter NXOpen.ImportManager.CreateVrmlImporter | ( | ) |
Creates a VRML importer object.
This method works only for the work part.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tag of this object.