NXOpen .NET Reference
12.0.0
|
Represents smart save context More...
Public Member Functions | |
unsafe void | SetWorkObjectToRootObjectMap (NXOpen.TaggedObject[] workObjects, NXOpen.TaggedObject[] rootObjects) |
Adds the given set of work object to root object pairs to the context More... | |
unsafe void | GetWorkObjectToRootObjectMap (out NXOpen.TaggedObject[] workObjects, out NXOpen.TaggedObject[] rootObjects) |
Returns the set of work object to root object pairs from the context More... | |
unsafe NXOpen.PDM.SmartSaveBuilder.SaveType | GetSaveType () |
Returns the save operation type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents smart save context
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateSmartSaveContext
Created in NX11.0.1
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.1
License requirements: None.
unsafe NXOpen.PDM.SmartSaveBuilder.SaveType NXOpen.PDM.SmartSaveContext.GetSaveType | ( | ) |
Returns the save operation type
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.PDM.SmartSaveContext.GetWorkObjectToRootObjectMap | ( | out NXOpen.TaggedObject[] | workObjects, |
out NXOpen.TaggedObject[] | rootObjects | ||
) |
Returns the set of work object to root object pairs from the context
Created in NX11.0.1
License requirements: None.
workObjects | array of work objects to be saved |
rootObjects | array of root objects |
unsafe void NXOpen.PDM.SmartSaveContext.SetWorkObjectToRootObjectMap | ( | NXOpen.TaggedObject[] | workObjects, |
NXOpen.TaggedObject[] | rootObjects | ||
) |
Adds the given set of work object to root object pairs to the context
Created in NX11.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
workObjects | array of work objects to be saved |
rootObjects | array of root objects |