NXOpen .NET Reference
12.0.0
|
TODO: Add a documentation comment describing this class. More...
Public Types | |
enum | SaveType { Save, SaveAll, SavePreciseAssembly, SaveWorkPartOnly, SaveAndClose, SaveDesignElements } |
Represents an File Save type More... | |
Public Member Functions | |
unsafe void | GetSmartSaveObjects (out NXOpen.PDM.SmartSaveObject[] smartSaveObjects) |
Gets the smart save objects for the modified objects in session. More... | |
unsafe void | OnOperationTypeChanged (NXOpen.PDM.SmartSaveObject[] smartSaveObjects, NXOpen.AttributePropertiesBuilder.OperationType operationType) |
Updates the given smart save objects after operation type change. More... | |
unsafe NXOpen.ErrorList | GetOperationFailures () |
Returns operation failures More... | |
unsafe void | ClearValidationFailures () |
Clears operation failures if any More... | |
unsafe void | UpdateSmartSaveObjectsOnBuilder () |
Updates the smart save objects with valid operation type and dependencies More... | |
unsafe bool | CanPerformDefaultSave () |
Checks whether smart save operation can be performed with default operation type set More... | |
unsafe void | ValidateSmartSaveObjects () |
Validates whether the save operation can be performed on the smart save objects More... | |
unsafe void | CreateSpecificationsForSmartSaveObjects (NXOpen.PDM.SmartSaveObject[] smartSaveObjects) |
Create new specifications for Logical Objects More... | |
unsafe NXOpen.PDM.ErrorMessageHandler | GetErrorMessageHandler (bool refresh) |
Returns ErrorMessageHandler More... | |
unsafe void | AssignRemoveProjects (NXOpen.PDM.SmartSaveObject[] smartSaveObjects, string[] projectNames, NXOpen.Session.ProjectAssignmentState[] assignmentStates) |
Assign or remove projects to/from objects More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | DebugDumpEnabled [get, set] |
Returns or sets the debug dump enabled More... | |
unsafe bool | UseNewSortForDebug [get, set] |
Returns or sets the new debug sort enabled More... | |
TODO: Add a documentation comment describing this class.
The comment must be placed inside and should describe conceptually what this class represents or does. Don't use a comment that just states something that would be obvious if the comment didn't exist. Such comments add no value for the customer.
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateSmartSaveBuilderWithContext
Created in NX10.0.0
unsafe void NXOpen.PDM.SmartSaveBuilder.AssignRemoveProjects | ( | NXOpen.PDM.SmartSaveObject[] | smartSaveObjects, |
string[] | projectNames, | ||
NXOpen.Session.ProjectAssignmentState[] | assignmentStates | ||
) |
Assign or remove projects to/from objects
Created in NX11.0.0
License requirements: None.
smartSaveObjects | Array of objects to assign/remove projects to |
projectNames | names of the projects to assign |
assignmentStates | assignment states |
unsafe NXOpen.ErrorList NXOpen.PDM.SmartSaveBuilder.AutoAssignAttributes | ( | NXOpen.NXObject[] | objects | ) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
Created in NX8.5.0
License requirements: None.
objects |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.ErrorList NXOpen.PDM.SmartSaveBuilder.AutoAssignAttributesWithNamingPattern | ( | NXOpen.NXObject[] | objects, |
NXOpen.NXObject[] | properties | ||
) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
Created in NX12.0.0
License requirements: None.
objects | |
properties |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe bool NXOpen.PDM.SmartSaveBuilder.CanPerformDefaultSave | ( | ) |
Checks whether smart save operation can be performed with default operation type set
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.SmartSaveBuilder.ClearValidationFailures | ( | ) |
Clears operation failures if any
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.NXObject NXOpen.PDM.SmartSaveBuilder.CreateAttributeTitleToNamingPatternMap | ( | string[] | attributeTitles, |
string[] | titlePatterns | ||
) |
Creates a map object of attribute titles to their corresponding naming pattern
Created in NX12.0.0
License requirements: None.
attributeTitles | |
titlePatterns |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe void NXOpen.PDM.SmartSaveBuilder.CreateSpecificationsForSmartSaveObjects | ( | NXOpen.PDM.SmartSaveObject[] | smartSaveObjects | ) |
Create new specifications for Logical Objects
Created in NX11.0.0
License requirements: None.
smartSaveObjects |
unsafe NXOpen.PDM.ErrorMessageHandler NXOpen.PDM.SmartSaveBuilder.GetErrorMessageHandler | ( | bool | refresh | ) |
Returns ErrorMessageHandler
Created in NX11.0.0
License requirements: None.
refresh |
unsafe NXOpen.ErrorList NXOpen.PDM.SmartSaveBuilder.GetOperationFailures | ( | ) |
Returns operation failures
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.SmartSaveBuilder.GetSmartSaveObjects | ( | out NXOpen.PDM.SmartSaveObject[] | smartSaveObjects | ) |
Gets the smart save objects for the modified objects in session.
Created in NX11.0.0
License requirements: None.
smartSaveObjects |
unsafe void NXOpen.PDM.SmartSaveBuilder.OnOperationTypeChanged | ( | NXOpen.PDM.SmartSaveObject[] | smartSaveObjects, |
NXOpen.AttributePropertiesBuilder.OperationType | operationType | ||
) |
Updates the given smart save objects after operation type change.
Created in NX11.0.0
License requirements: None.
smartSaveObjects | the objects for which operation type is changed |
operationType | the new operation type |
unsafe void NXOpen.PDM.SmartSaveBuilder.UpdateSmartSaveObjectsOnBuilder | ( | ) |
Updates the smart save objects with valid operation type and dependencies
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.SmartSaveBuilder.ValidateSmartSaveObjects | ( | ) |
Validates whether the save operation can be performed on the smart save objects
Created in NX11.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the debug dump enabled
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the new debug sort enabled
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")