NXOpen .NET Reference
12.0.0
|
Represents the class that contains ErrorObjects and Failed Logical Objects. More...
Public Member Functions | |
unsafe NXOpen.ErrorList | GetErrorList () |
Returns ERROR_LIST_s More... | |
unsafe string[] | GetErrorMessages () |
Returns Error Messages More... | |
unsafe string[] | GetWarningMessages () |
Returns Warning Messages More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents the class that contains ErrorObjects and Failed Logical Objects.
Created in NX11.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.ErrorList NXOpen.PDM.ErrorMessageHandler.GetErrorList | ( | ) |
Returns ERROR_LIST_s
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.ErrorMessageHandler.GetErrorMessages | ( | ) |
Returns Error Messages
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.ErrorMessageHandler.GetWarningMessages | ( | ) |
Returns Warning Messages
Created in NX11.0.0
License requirements: None.