NXOpen .NET Reference
12.0.0
|
Represents search manager class More...
Public Member Functions | |
unsafe NXOpen.PDM.PdmSearch | NewPdmSearch () |
Creates a new pdm search More... | |
unsafe NXOpen.PDM.SoaQuery | NewPdmSoaquery () |
Creates a new pdm search soa query More... | |
unsafe NXOpen.PDM.SearchResult | NewPdmSearchresult () |
Creates a new pdm search result More... | |
unsafe NXOpen.PDM.ListOfValues | NewPdmListofvalues () |
Creates a new pdm search list of values More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents search manager class
Use NXOpen.Session.PdmSearchManager to get the instance of this class.
Created in NX6.0.0
unsafe NXOpen.PDM.ListOfValues NXOpen.PDM.PdmSearchManager.NewPdmListofvalues | ( | ) |
Creates a new pdm search list of values
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.PDM.PdmSearch NXOpen.PDM.PdmSearchManager.NewPdmSearch | ( | ) |
Creates a new pdm search
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.PDM.SearchResult NXOpen.PDM.PdmSearchManager.NewPdmSearchresult | ( | ) |
Creates a new pdm search result
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.PDM.SoaQuery NXOpen.PDM.PdmSearchManager.NewPdmSoaquery | ( | ) |
Creates a new pdm search soa query
Created in NX6.0.0
Deprecated in NX9.0.0. This method is not useful. For NX Search use NXOpen.PDM.PdmSearchManager.NewPdmSearch instead
License requirements: None.
|
get |
Returns the tag of this object.