NXOpen .NET Reference
12.0.0
|
Represents search soa query to perform Teamcenter search More...
Public Member Functions | |
unsafe void | AddFieldDescription (NXOpen.PDM.PdmSearch searchVar, NXOpen.PDM.PdmSoaqueryNxmgrfielddatatype type, string name, string attrName, string defaultValue, string logicalOperation, string mathOperation, NXOpen.PDM.ListOfValues lov) |
Add the field description to create an SOA query More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents search soa query to perform Teamcenter search
Created in NX6.0.0
unsafe void NXOpen.PDM.SoaQuery.AddFieldDescription | ( | NXOpen.PDM.PdmSearch | searchVar, |
NXOpen.PDM.PdmSoaqueryNxmgrfielddatatype | type, | ||
string | name, | ||
string | attrName, | ||
string | defaultValue, | ||
string | logicalOperation, | ||
string | mathOperation, | ||
NXOpen.PDM.ListOfValues | lov | ||
) |
Add the field description to create an SOA query
Created in NX6.0.0
Deprecated in NX8.0.0. It's not needed in any context of search based on queries.
License requirements: None.
searchVar | pdm search structure |
type | search field data type |
name | name of search |
attrName | search attribute name |
defaultValue | default value |
logicalOperation | logical operation for search criteria |
mathOperation | math operation for search criteria |
lov | List of values |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.