NXOpen .NET Reference
12.0.0
|
Represents a builder class that performs various Save As operations. More...
Public Types | |
enum | CopyNonMasterParts { All, None } |
This enum is used to specify which non-master parts should be copied to new part during the save as operation. More... | |
enum | CopyDependentFiles { All, None } |
This enum is used to specify which dependent files should be copied to new part during the save as operation. More... | |
enum | OperationSubType { Default, MakeUnique } |
Represents an operation sub type for copying a part More... | |
Public Types inherited from NXOpen.PDM.PartOperationBuilder | |
enum | OperationType { SaveAs, Revise, Create, Import } |
Represents an operation type that can be performed on a part More... | |
enum | NonMasterSaveAs { All, None } |
This enum is used to specify which non-master parts should be saved during the save as operation. More... | |
enum | DependentFileSaveAs { All, None } |
This enum is used to specify which dependent files should be saved during the save as operation. More... | |
Public Member Functions | |
unsafe void | SetSelectedPartsToCopy (NXOpen.BasePart[] selectedParts, out NXOpen.BasePart[] failedParts) |
Sets the selected parts. More... | |
unsafe void | AddRelatedPartsToCopy (NXOpen.BasePart basePart, NXOpen.BasePart[] relatedParts, string[] relatedPartsReasons, NXOpen.PDM.PartOperationBuilder.OperationType operation) |
Add related part to the part undergoing an operation. More... | |
unsafe void | CreateNonMasterListForCopyLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Create NonMaster list for the selected logical Object More... | |
unsafe string[] | GetNonMasterListForCopyLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Gets NonMaster list for the given logical Object More... | |
unsafe bool | IsNonMasterForLogicalObjectBeingCopied (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Returns whether or not the non-master part specified for the given NXOpen.PDM.LogicalObject will actually get saved during the save as operation. More... | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts | GetCopyNonMasterPartsOption (NXOpen.PDM.LogicalObject logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
unsafe void | SetCopyNonMasterPartsOption (NXOpen.PDM.LogicalObject logicalObject, NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts saveOption) |
Set the nonmasters saveAs option for given logical object. More... | |
unsafe void | SetSelectedNonMasterToCopy (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
unsafe bool | EditNonMasterToCopyName (NXOpen.PDM.LogicalObject logicalObject, string oldName, string newName) |
Sets the name the non-master part will get saved as. More... | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.OperationSubType | GetOperationSubType () |
Returns the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create. More... | |
unsafe void | SetOperationSubType (NXOpen.PDM.PartOperationCopyBuilder.OperationSubType operationSubType) |
Sets the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create. More... | |
Public Member Functions inherited from NXOpen.PDM.PartOperationBuilder | |
unsafe void | CreateLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Creates the pre-creation objects for the parts More... | |
unsafe NXOpen.PDM.PartOperationBuilder.OperationType | GetDialogOperation () |
Returns the dialog operation Applicable only for operation types PartOperationBuilder.OperationType.SaveAs and PartOperationBuilder.OperationType.Revise More... | |
unsafe void | SetDialogOperation (NXOpen.PDM.PartOperationBuilder.OperationType dialogOperation) |
Sets the dialog operation. More... | |
unsafe NXOpen.ErrorList | GetOperationFailures () |
Returns part operation failures More... | |
unsafe NXOpen.PDM.AlternateIdManager | GetAlternateIDManager (NXOpen.PDM.LogicalObject logicalObject) |
Create an instance of a NXOpen.PDM.AlternateIdManager class that will be used to create alternate ID information while creating the new part. More... | |
unsafe void | CreateSpecificationsForLogicalObjects (NXOpen.PDM.LogicalObject[] logicalObjects) |
Create new specifications for Logical Objects More... | |
unsafe void | ValidateLogicalObjectsToCommit () |
Validates NXOpen.PDM.LogicalObject objects with this builder and udpates the operation failuers. More... | |
unsafe void | SetSelectedParts (NXOpen.BasePart[] selectedParts, out NXOpen.BasePart[] failedParts) |
Sets the selected parts. More... | |
unsafe void | AddRelatedPartToOperate (NXOpen.BasePart basePart, NXOpen.BasePart[] relatedParts, string[] relatedPartsReasons, NXOpen.PDM.PartOperationBuilder.OperationType operation) |
Add related part to the part undergoing an operation. More... | |
unsafe void | CreateNonMasterListForLogicalObject (NXOpen.PDM.LogicalObject logicalObject) |
Create NonMaster list for the selected logical Object More... | |
unsafe void | SetNonMasterSaveAsOption (NXOpen.PDM.LogicalObject logicalObject, NXOpen.PDM.PartOperationBuilder.NonMasterSaveAs saveOption) |
Set the nonmasters saveAs option for given logical object More... | |
unsafe void | SetSelectedNonMasterToSaveAs (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Sets whether or not the non-master part specified will actually get saved during the save as operation. More... | |
unsafe string[] | GetNonMasterList (NXOpen.PDM.LogicalObject logicalObject) |
Gets NonMaster list for the given logical Object More... | |
unsafe bool | IsNonMasterBeingCopied (NXOpen.PDM.LogicalObject logicalObject, string partName) |
Returns whether or not the non master part specified for the given NXOpen.PDM.LogicalObject will actually get saved during the save as operation. More... | |
unsafe NXOpen.PDM.PartOperationBuilder.NonMasterSaveAs | GetNonMasterCopyOption (NXOpen.PDM.LogicalObject logicalObject) |
Get the nonmasters saveAs option for given logical object. More... | |
unsafe bool | EditNonMasterName (NXOpen.PDM.LogicalObject logicalObject, string oldName, string newName) |
Sets the name the non-master part will get saved as. More... | |
unsafe void | ClearWarnings () |
Executes method ClearWarningCodeToLogicalObjectsSetMap() which clears m_warningCodeToLogicalObjectsSetMap More... | |
unsafe NXOpen.PDM.ErrorMessageHandler | GetErrorMessageHandler (bool refresh) |
Returns ErrorMessageHandler More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.PDM.PartOperationCopyBuilder.CopyDependentFiles | DependentFilesToCopyOption [get, set] |
Returns or sets the Dependent files Save As option. More... | |
unsafe bool | ReplaceAllComponentsInSession [get, set] |
Returns or sets the replace all components. More... | |
Properties inherited from NXOpen.PDM.PartOperationBuilder | |
unsafe string | DefaultDestinationFolder [get, set] |
Returns or sets the default destination folder string for the part being created . More... | |
unsafe NXOpen.PDM.PartOperationBuilder.DependentFileSaveAs | DependentFileSaveAsOption [get, set] |
Returns or sets the Dependent files Save As option. More... | |
unsafe bool | ReplaceAllComponents [get, set] |
Returns or sets the replace all components. More... | |
Represents a builder class that performs various Save As operations.
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreateCopyOperationBuilder
Created in NX10.0.0
unsafe void NXOpen.PDM.PartOperationCopyBuilder.AddRelatedPartsToCopy | ( | NXOpen.BasePart | basePart, |
NXOpen.BasePart[] | relatedParts, | ||
string[] | relatedPartsReasons, | ||
NXOpen.PDM.PartOperationBuilder.OperationType | operation | ||
) |
Add related part to the part undergoing an operation.
Example: if user selects a part for Save As which has Linked Part Modules that should also undergo Save As, they should be added as related parts. Applicable only for operation types PartOperationBuilder.OperationType.SaveAs and PartOperationBuilder.OperationType.Revise
Created in NX10.0.0
License requirements: None.
basePart | |
relatedParts | |
relatedPartsReasons | |
operation |
unsafe void NXOpen.PDM.PartOperationCopyBuilder.CreateNonMasterListForCopyLogicalObject | ( | NXOpen.PDM.LogicalObject | logicalObject | ) |
Create NonMaster list for the selected logical Object
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.CreateNonMasterListForLogicalObject instead
License requirements: None.
logicalObject |
unsafe bool NXOpen.PDM.PartOperationCopyBuilder.EditNonMasterToCopyName | ( | NXOpen.PDM.LogicalObject | logicalObject, |
string | oldName, | ||
string | newName | ||
) |
Sets the name the non-master part will get saved as.
It will get saved as the original non-master name if this method is not called.
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.EditNonMasterToCopyName instead
License requirements: None.
logicalObject | |
oldName | the non-master part whose save as name is being set here |
newName | the new name |
unsafe NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts NXOpen.PDM.PartOperationCopyBuilder.GetCopyNonMasterPartsOption | ( | NXOpen.PDM.LogicalObject | logicalObject | ) |
Get the nonmasters saveAs option for given logical object.
Save As option can be one of these PartOperationCopyBuilder.CopyNonMasterParts.All and PartOperationCopyBuilder.CopyNonMasterParts.None
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.GetCopyNonMasterPartsOption instead
License requirements: None.
logicalObject |
unsafe string [] NXOpen.PDM.PartOperationCopyBuilder.GetNonMasterListForCopyLogicalObject | ( | NXOpen.PDM.LogicalObject | logicalObject | ) |
Gets NonMaster list for the given logical Object
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.GetNonMasterListForCopyLogicalObject instead
License requirements: None.
logicalObject |
unsafe NXOpen.PDM.PartOperationCopyBuilder.OperationSubType NXOpen.PDM.PartOperationCopyBuilder.GetOperationSubType | ( | ) |
Returns the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create.
Created in NX10.0.0
License requirements: None.
unsafe bool NXOpen.PDM.PartOperationCopyBuilder.IsNonMasterForLogicalObjectBeingCopied | ( | NXOpen.PDM.LogicalObject | logicalObject, |
string | partName | ||
) |
Returns whether or not the non-master part specified for the given NXOpen.PDM.LogicalObject will actually get saved during the save as operation.
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.IsNonMasterForLogicalObjectBeingCopied instead
License requirements: None.
logicalObject | |
partName | the non-master part that the caller wants to save or not save |
unsafe void NXOpen.PDM.PartOperationCopyBuilder.SetCopyNonMasterPartsOption | ( | NXOpen.PDM.LogicalObject | logicalObject, |
NXOpen.PDM.PartOperationCopyBuilder.CopyNonMasterParts | saveOption | ||
) |
Set the nonmasters saveAs option for given logical object.
Save As option can be one of these PartOperationCopyBuilder.CopyNonMasterParts.All and PartOperationCopyBuilder.CopyNonMasterParts.None
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.SetNonMasterSaveAsOption instead
License requirements: None.
logicalObject | |
saveOption |
unsafe void NXOpen.PDM.PartOperationCopyBuilder.SetOperationSubType | ( | NXOpen.PDM.PartOperationCopyBuilder.OperationSubType | operationSubType | ) |
Sets the NXOpen.PDM.PartOperationCopyBuilder.OperationSubType for Create.
Created in NX10.0.0
License requirements: None.
operationSubType |
unsafe void NXOpen.PDM.PartOperationCopyBuilder.SetSelectedNonMasterToCopy | ( | NXOpen.PDM.LogicalObject | logicalObject, |
string | partName | ||
) |
Sets whether or not the non-master part specified will actually get saved during the save as operation.
True means that it will be saved. False means that it will not be saved.
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.PDM.NonMasterData.SetSelectedNonMasterToCopy instead
License requirements: None.
logicalObject | |
partName | the non-master part whose save option is being set here |
unsafe void NXOpen.PDM.PartOperationCopyBuilder.SetSelectedPartsToCopy | ( | NXOpen.BasePart[] | selectedParts, |
out NXOpen.BasePart[] | failedParts | ||
) |
Sets the selected parts.
Applicable only for operation types PartOperationBuilder.OperationType.SaveAs and PartOperationBuilder.OperationType.Revise Also returns an array of parts failed to added, these are not removed from the input array though. NXOpen.PDM.PartOperationBuilder.GetOperationFailures can be called to get the errors occurred during this operation.
Created in NX10.0.0
License requirements: None.
selectedParts | |
failedParts |
|
getset |
Returns or sets the Dependent files Save As option.
Save As option can be one of these PartOperationCopyBuilder.CopyDependentFiles.All and PartOperationCopyBuilder.CopyDependentFiles.None
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the replace all components.
This option specifies whether part will be replaced or copied. Applicable only for operation types PartOperationBuilder.OperationType.SaveAs and PartOperationBuilder.OperationType.Revise
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.