NXOpen .NET Reference
12.0.0
|
This class is used for executing CAE Clone on a Simulation File or a FeModel File. More...
Public Types | |
enum | CloneOption { None = -1, Sim, Fem, Ideal, Master } |
Option for creation of part builder for CAE Clone More... | |
Public Member Functions | |
unsafe NXOpen.PDM.PartFromPartBuilder | GetPartBuilderForClone (NXOpen.PDM.CaeCloneManager.CloneOption option) |
Get Part Builders for Clone Operation of a CAE Simulation or a CAE Model part. More... | |
unsafe void | SetIncludeMaster (bool value) |
Sets the option for include master on the Clone Manager class More... | |
unsafe string | GetContainer (NXOpen.PDM.CaeCloneManager.CloneOption option) |
Gets the container in Teamcenter where the cloned part is saved More... | |
unsafe void | SetContainer (NXOpen.PDM.CaeCloneManager.CloneOption option, string container) |
Sets the container in Teamcenter where the cloned part is saved More... | |
unsafe void | CommitClone () |
Commits the Clone Operation for the Clone Manager class NXOpen.PDM.CaeCloneManager . More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
This class is used for executing CAE Clone on a Simulation File or a FeModel File.
Use NXOpen.PDM.PartManager to get the instance of this class.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.PDM.PartOperationCopyBuilder instead.
unsafe void NXOpen.PDM.CaeCloneManager.CommitClone | ( | ) |
Commits the Clone Operation for the Clone Manager class NXOpen.PDM.CaeCloneManager .
Deletes all the Part Builders associated with the Clone Manager
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.0
License requirements: None.
unsafe string NXOpen.PDM.CaeCloneManager.GetContainer | ( | NXOpen.PDM.CaeCloneManager.CloneOption | option | ) |
Gets the container in Teamcenter where the cloned part is saved
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option |
unsafe NXOpen.PDM.PartFromPartBuilder NXOpen.PDM.CaeCloneManager.GetPartBuilderForClone | ( | NXOpen.PDM.CaeCloneManager.CloneOption | option | ) |
Get Part Builders for Clone Operation of a CAE Simulation or a CAE Model part.
Get builder class NXOpen.PDM.PartFromPartBuilder using this function.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option |
unsafe void NXOpen.PDM.CaeCloneManager.SetContainer | ( | NXOpen.PDM.CaeCloneManager.CloneOption | option, |
string | container | ||
) |
Sets the container in Teamcenter where the cloned part is saved
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
option | |
container |
unsafe void NXOpen.PDM.CaeCloneManager.SetIncludeMaster | ( | bool | value | ) |
Sets the option for include master on the Clone Manager class
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
value |