NXOpen .NET Reference
12.0.0
|
Represents a collection of Motion Non-inertial Tire Property elements More...
Public Member Functions | |
NXOpen.Motion.TirePropertyNonInertial[] | ToArray () |
Returns an array of NXOpen.Motion.TirePropertyNonInertial objects. More... | |
unsafe NXOpen.Motion.TirePropertyNonInertialBuilder | CreateTirePropertyNonInertialBuilder (NXOpen.Motion.TirePropertyNonInertial tireProperty) |
Return NXOpen.Motion.TirePropertyNonInertialBuilder object More... | |
unsafe NXOpen.Motion.TirePropertyNonInertial | FindObject (string name) |
Finds the NXOpen.Motion.TirePropertyNonInertial with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Motion Non-inertial Tire Property elements
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX11.0.0
unsafe NXOpen.Motion.TirePropertyNonInertialBuilder NXOpen.Motion.TirePropertyNonInertialCollection.CreateTirePropertyNonInertialBuilder | ( | NXOpen.Motion.TirePropertyNonInertial | tireProperty | ) |
Return NXOpen.Motion.TirePropertyNonInertialBuilder object
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
tireProperty | NXOpen.Motion.TirePropertyNonInertial to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.TirePropertyNonInertial NXOpen.Motion.TirePropertyNonInertialCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.TirePropertyNonInertial with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.TirePropertyNonInertial |
NXOpen.Motion.TirePropertyNonInertial [] NXOpen.Motion.TirePropertyNonInertialCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.TirePropertyNonInertial objects.
|
get |
Returns the tag of this object.