NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe void | CopyParameters (NXOpen.Motion.TirePropertyNonInertial source) |
Copy parameters from another Motion.TirePropertyNonInertial More... | |
Public Member Functions inherited from NXOpen.Motion.TireProperty | |
unsafe void | SaveToFile (string filename) |
Save tire property to text file More... | |
unsafe void | LoadFromFile (string filename) |
Load tire property from text file More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
NonInertial Tire Property element.
This is an object that contains parameters needed for the Non-inertial Tire model
To create or edit an instance of this class, use NXOpen.Motion.TirePropertyNonInertialBuilder
Created in NX11.0.0
unsafe void NXOpen.Motion.TirePropertyNonInertial.CopyParameters | ( | NXOpen.Motion.TirePropertyNonInertial | source | ) |
Copy parameters from another Motion.TirePropertyNonInertial
Created in NX11.0.0
Deprecated in NX12.0.0. Use MotionMethods.CopyParameters instead.
License requirements: mechanisms ("MECHANISMS")
source |