NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.MotionMethods class More...
Public Member Functions | |
unsafe void | CopyConnectorParameters (NXOpen.NXObject sourceConnector, NXOpen.NXObject destinationConnector) |
Copies the connector parameters More... | |
unsafe void | ModelCheck (bool listWarning) |
Check all motion objects More... | |
unsafe void | CopyParameters (NXOpen.NXObject source, NXOpen.NXObject destination) |
Copy parameters from source to destination. More... | |
unsafe void | ExportParameters (NXOpen.NXObject entity, string fileName) |
Export parameters of an entity into a txt file. More... | |
unsafe void | ImportParameters (NXOpen.NXObject entity, string fileName) |
Import parameters of an object into a txt file. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Motion.MotionMethods class
To obtain an instance of this class, refer to NXOpen.Motion.MotionSession
Created in NX8.0.0
unsafe void NXOpen.Motion.MotionMethods.CopyConnectorParameters | ( | NXOpen.NXObject | sourceConnector, |
NXOpen.NXObject | destinationConnector | ||
) |
Copies the connector parameters
Created in NX8.0.0
Deprecated in NX12.0.0. Use MotionMethods.CopyParameters instead.
License requirements: mechanisms ("MECHANISMS")
sourceConnector | Source connector from which parameters are copied |
destinationConnector | Destination connector to which the parameters are copied |
unsafe void NXOpen.Motion.MotionMethods.CopyParameters | ( | NXOpen.NXObject | source, |
NXOpen.NXObject | destination | ||
) |
Copy parameters from source to destination.
Source and Destination must be of the same type. Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
source | Source object from which parameters are copied |
destination | Destination object to which the parameters are copied |
unsafe void NXOpen.Motion.MotionMethods.ExportParameters | ( | NXOpen.NXObject | entity, |
string | fileName | ||
) |
Export parameters of an entity into a txt file.
Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
entity | entity to export |
fileName | file to export to |
unsafe void NXOpen.Motion.MotionMethods.ImportParameters | ( | NXOpen.NXObject | entity, |
string | fileName | ||
) |
Import parameters of an object into a txt file.
Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
entity | entity to import |
fileName | file to import from |
unsafe void NXOpen.Motion.MotionMethods.ModelCheck | ( | bool | listWarning | ) |
Check all motion objects
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
listWarning | whether to display the checking result if only warnings found without error |
|
get |
Returns the tag of this object.