NXOpen .NET Reference
12.0.0
|
Represents a Tire Property builder for the High Order parameters used in Motorcycle and Basic properties. More...
Public Types | |
enum | UnloadingVertStiffType { Function, Profile } |
The block type can be Function when a spline curve is used or Profile when a profile is used. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | CarcassMass [get] |
Returns the carcass mass More... | |
unsafe NXOpen.Expression | LateralDamping [get] |
Returns the lateral damping. More... | |
unsafe bool | LateralEffects [get, set] |
Returns or sets the lateral effects More... | |
unsafe NXOpen.Expression | LateralStiffness [get] |
Returns the lateral stiffness. More... | |
unsafe NXOpen.Expression | LongDamping [get] |
Returns the longitudinal damping More... | |
unsafe NXOpen.Expression | LongStiffness [get] |
Returns the longitudinal stiffness More... | |
unsafe bool | LongitudinalEffects [get, set] |
Returns or sets the longitudinal effects More... | |
unsafe bool | RollMoment [get, set] |
Returns or sets the roll moment. More... | |
unsafe NXOpen.Motion.MotionFunction | UnloadingVerticalStiffness [get, set] |
Returns or sets the unloading vertical stiffness. More... | |
unsafe NXOpen.Motion.SelectFieldData | UnloadingVerticalStiffnessProfile [get] |
Returns the Profile. More... | |
unsafe NXOpen.Motion.TirePropertyHighOrderParameters.UnloadingVertStiffType | UnloadingVerticalStiffnessType [get, set] |
Returns or sets the type. More... | |
unsafe bool | VerticalCarcassEffects [get, set] |
Returns or sets the vertical carcass effects More... | |
unsafe NXOpen.Expression | VerticalStiffnessTransVelocity [get] |
Returns the vertical stiffness transitional velocity stiffness This parameter is only used in the Motion.TirePropertyBasic . More... | |
Represents a Tire Property builder for the High Order parameters used in Motorcycle and Basic properties.
Created in NX11.0.0
unsafe bool NXOpen.Motion.TirePropertyHighOrderParameters.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the carcass mass
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the lateral damping.
This parameter is only used in the Motion.TirePropertyBasic .
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the lateral effects
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the lateral stiffness.
This parameter is only used in the Motion.TirePropertyBasic .
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the longitudinal damping
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the longitudinal effects
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the longitudinal stiffness
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the roll moment.
This parameter is only used in the Motion.TirePropertyBasic . It is a flag that indicates whether or not the roll moment term introduced by the lateral spring-damper should be calculated. This roll moment is caused by the lateral displacement of the tire patch when a lateral spring-damper (lateral stiff) is included in the tire model. If cornering table or cornering stiffness are used, and roll moment is set to "True", lateral stiffness is used to determine a lateral deflection that in turn is used to calculate a roll moment.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the unloading vertical stiffness.
This parameter is only used in the Motion.TirePropertyBasic .
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Profile.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the type.
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the vertical carcass effects
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the vertical stiffness transitional velocity stiffness This parameter is only used in the Motion.TirePropertyBasic .
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")