NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe void | CopyParameters (NXOpen.Motion.TirePropertyBasic source) |
Copy parameters from another Motion.TirePropertyBasic More... | |
Public Member Functions inherited from NXOpen.Motion.TireProperty | |
unsafe void | SaveToFile (string filename) |
Save tire property to text file More... | |
unsafe void | LoadFromFile (string filename) |
Load tire property from text file More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
Basic Tire Property element.
This is an object that contains parameters needed for the Basic Tire model
To create or edit an instance of this class, use NXOpen.Motion.TirePropertyBasicBuilder
Created in NX11.0.0
unsafe void NXOpen.Motion.TirePropertyBasic.CopyParameters | ( | NXOpen.Motion.TirePropertyBasic | source | ) |
Copy parameters from another Motion.TirePropertyBasic
Created in NX11.0.0
Deprecated in NX12.0.0. Use MotionMethods.CopyParameters instead.
License requirements: mechanisms ("MECHANISMS")
source |