NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Motion.TirePropertyBasic elements More...
Public Member Functions | |
NXOpen.Motion.TirePropertyBasic[] | ToArray () |
Returns an array of NXOpen.Motion.TirePropertyBasic objects. More... | |
unsafe NXOpen.Motion.TirePropertyBasicBuilder | CreateTirePropertyBasicBuilder (NXOpen.Motion.TirePropertyBasic tireProperty) |
Return NXOpen.Motion.TirePropertyBasicBuilder object More... | |
unsafe NXOpen.Motion.TirePropertyBasic | FindObject (string name) |
Finds the NXOpen.Motion.TirePropertyBasic with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Motion.TirePropertyBasic elements
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX11.0.0
unsafe NXOpen.Motion.TirePropertyBasicBuilder NXOpen.Motion.TirePropertyBasicCollection.CreateTirePropertyBasicBuilder | ( | NXOpen.Motion.TirePropertyBasic | tireProperty | ) |
Return NXOpen.Motion.TirePropertyBasicBuilder object
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
tireProperty | NXOpen.Motion.TirePropertyBasic to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.TirePropertyBasic NXOpen.Motion.TirePropertyBasicCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.TirePropertyBasic with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.TirePropertyBasic |
NXOpen.Motion.TirePropertyBasic [] NXOpen.Motion.TirePropertyBasicCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.TirePropertyBasic objects.
|
get |
Returns the tag of this object.