NXOpen .NET Reference
12.0.0
|
Represents a collection of Submechanmism Positioner objects More...
Public Member Functions | |
NXOpen.Motion.SubmechanismPositioner[] | ToArray () |
Returns an array of NXOpen.Motion.SubmechanismPositioner objects. More... | |
unsafe NXOpen.Motion.SubmechanismPositionerBuilder | CreatePositionerBuilder (NXOpen.Motion.SubmechanismPositioner positioner) |
Creates a NXOpen.Motion.SubmechanismPositionerBuilder More... | |
unsafe NXOpen.Motion.SubmechanismPositioner | FindObject (string name) |
Finds the NXOpen.Motion.SubmechanismPositioner object with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Submechanmism Positioner objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX12.0.0
unsafe NXOpen.Motion.SubmechanismPositionerBuilder NXOpen.Motion.SubmechanismPositionerCollection.CreatePositionerBuilder | ( | NXOpen.Motion.SubmechanismPositioner | positioner | ) |
Creates a NXOpen.Motion.SubmechanismPositionerBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
positioner | NXOpen.Motion.SubmechanismPositioner to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.SubmechanismPositioner NXOpen.Motion.SubmechanismPositionerCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.SubmechanismPositioner object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.SubmechanismPositioner . |
NXOpen.Motion.SubmechanismPositioner [] NXOpen.Motion.SubmechanismPositionerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.SubmechanismPositioner objects.
|
get |
Returns the tag of this object.