NXOpen .NET Reference
12.0.0
|
Represents a Motion.SubmechanismPositioner builder More...
Properties | |
unsafe NXOpen.SelectCoordinateSystem | ChildCsys [get] |
Returns the child coordinate system. More... | |
unsafe string | Name [get, set] |
Returns or sets the unique name assigned to the submechanism positioner More... | |
unsafe NXOpen.SelectCoordinateSystem | ParentCsys [get] |
Returns the parent coordinate system. More... | |
unsafe NXOpen.Assemblies.SelectComponent | Submechanism [get] |
Returns the submechanism to position. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.SubmechanismPositioner builder
To create a new instance of this class, use NXOpen.Motion.SubmechanismPositionerCollection.CreatePositionerBuilder
Created in NX12.0.0
|
get |
Returns the child coordinate system.
A coordinate system defined in the submechanism to position. During positioning, the submechanism containing the child coordinate system will move to overlap it with the parent coordinate system.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the unique name assigned to the submechanism positioner
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the parent coordinate system.
A coordinate system defined in the motion assembly or in another submechanism different from the submechanism to position. The parent coordinate system will not move during the positioning.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the submechanism to position.
The Submechanism positioner will create an associative positioning to for the submechanism. The associatvie positioning will move the sumbemchanism so that the child CSYS overlaps with the parent CSYS.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")