NXOpen .NET Reference
12.0.0
|
Represents a Motion.SplineBeamBuilder builder More...
Public Types | |
enum | DefinitionMethodType { Manual, Curve } |
the definition method type More... | |
enum | SectionAxisType { Y, Z } |
the definition of the section axis type More... | |
Public Member Functions | |
unsafe void | InsertEmptyPoint (int index) |
Inserts an empty point to a location More... | |
unsafe void | AssignPoint (int index, NXOpen.Point point) |
Assigns a point More... | |
unsafe void | RemovePoint (int index) |
Removes a point More... | |
unsafe void | SwapPoints (int index1, int index2) |
Swaps two points More... | |
unsafe void | GeneratePoints () |
Generates the points More... | |
unsafe void | ImportPointsFromFile (string filePath) |
Imports the points from an external file. More... | |
unsafe void | ExportPointsToFile (string filePath) |
Exports the points to an external file. More... | |
unsafe NXOpen.Motion.MarkerToNodeData[] | GetMarkerItems () |
Gets marker to node list Items More... | |
unsafe void | RemoveAllMarkers () |
Removes all markers More... | |
unsafe NXOpen.Motion.MarkerToNodeData | CreateMarkerToNode (NXOpen.NXObject marker, int markerPosition, int pointID, bool useClosestNode) |
Creates a new list item More... | |
Properties | |
unsafe NXOpen.SelectCurveList | Curves [get] |
Returns the optional curves object More... | |
unsafe NXOpen.Motion.SplineBeamBuilder.DefinitionMethodType | DefinitionMethod [get, set] |
Returns or sets the definition method More... | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the link object More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the spline beam object More... | |
unsafe NXOpen.Expression | NumberOfSections [get] |
Returns the number of sections More... | |
unsafe NXOpen.PointList | PointList [get] |
Returns the list of points More... | |
unsafe NXOpen.Motion.SplineBeamBuilder.SectionAxisType | SectionAxis [get, set] |
Returns or sets the section orientation axis type More... | |
unsafe NXOpen.Motion.SelectBaseSection | SectionShape [get] |
Returns the section shape More... | |
unsafe NXOpen.Direction | SectionVector [get, set] |
Returns or sets the section orientation vector More... | |
unsafe NXOpen.Motion.SelectSplineBeamProperty | StructuralProperty [get] |
Returns the structural property More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the tolerance More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a Motion.SplineBeamBuilder builder
To create a new instance of this class, use NXOpen.Motion.SplineBeamCollection.CreateSplineBeamBuilder
Default values.
Property | Value |
---|---|
DefinitionMethod |
Manual |
NumberOfSections.Value |
1 |
Created in NX12.0.0
unsafe void NXOpen.Motion.SplineBeamBuilder.AssignPoint | ( | int | index, |
NXOpen.Point | point | ||
) |
Assigns a point
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
index | |
point |
unsafe NXOpen.Motion.MarkerToNodeData NXOpen.Motion.SplineBeamBuilder.CreateMarkerToNode | ( | NXOpen.NXObject | marker, |
int | markerPosition, | ||
int | pointID, | ||
bool | useClosestNode | ||
) |
Creates a new list item
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
marker | The marker tag |
markerPosition | The i or j marker identity |
pointID | The point ID |
useClosestNode | Whether to move the node |
unsafe void NXOpen.Motion.SplineBeamBuilder.ExportPointsToFile | ( | string | filePath | ) |
Exports the points to an external file.
Allowed file types are .txt and Excel files
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
filePath |
unsafe void NXOpen.Motion.SplineBeamBuilder.GeneratePoints | ( | ) |
Generates the points
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.MarkerToNodeData [] NXOpen.Motion.SplineBeamBuilder.GetMarkerItems | ( | ) |
Gets marker to node list Items
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SplineBeamBuilder.ImportPointsFromFile | ( | string | filePath | ) |
Imports the points from an external file.
Allowed file types are .txt and Excel files
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
filePath |
unsafe void NXOpen.Motion.SplineBeamBuilder.InsertEmptyPoint | ( | int | index | ) |
Inserts an empty point to a location
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
index |
unsafe void NXOpen.Motion.SplineBeamBuilder.RemoveAllMarkers | ( | ) |
Removes all markers
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.SplineBeamBuilder.RemovePoint | ( | int | index | ) |
Removes a point
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
index |
unsafe void NXOpen.Motion.SplineBeamBuilder.SwapPoints | ( | int | index1, |
int | index2 | ||
) |
Swaps two points
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
index1 | |
index2 |
|
get |
Returns the optional curves object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the definition method
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the link object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name of the spline beam object
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the number of sections
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the list of points
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the section orientation axis type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the section shape
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the section orientation vector
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the structural property
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the tolerance
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")