NXOpen .NET Reference
12.0.0
|
Represents the marker to node data which is a list item in NXOpen.Motion.FlexBodyBuilder More...
Public Member Functions | |
unsafe double[] | GetNodeLocation () |
Gets the node location More... | |
unsafe void | SetNodeLocation (double[] nodeLocation) |
Sets the node locations More... | |
unsafe bool | GetUseClosestNode () |
Gets the flag UseClosestNode. More... | |
unsafe void | SetUseClosestNode (bool useClosestNode) |
Sets the flag UseClosestNode. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXObject | Marker [get, set] |
Returns or sets the marker or joint object More... | |
unsafe int | MarkerPosition [get, set] |
Returns or sets the i or j marker identity More... | |
unsafe bool | Move [get, set] |
Returns or sets whether to move the marker to node More... | |
unsafe int | NodeId [get, set] |
Returns or sets the node id More... | |
Represents the marker to node data which is a list item in NXOpen.Motion.FlexBodyBuilder
Created in NX7.5.0
unsafe double [] NXOpen.Motion.MarkerToNodeData.GetNodeLocation | ( | ) |
Gets the node location
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
unsafe bool NXOpen.Motion.MarkerToNodeData.GetUseClosestNode | ( | ) |
Gets the flag UseClosestNode.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.MarkerToNodeData.SetNodeLocation | ( | double[] | nodeLocation | ) |
Sets the node locations
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
nodeLocation |
unsafe void NXOpen.Motion.MarkerToNodeData.SetUseClosestNode | ( | bool | useClosestNode | ) |
Sets the flag UseClosestNode.
Only suppported with the SplineBeam
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
useClosestNode |
unsafe bool NXOpen.Motion.MarkerToNodeData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the marker or joint object
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the i or j marker identity
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets whether to move the marker to node
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the node id
Created in NX7.5.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")