NXOpen .NET Reference
12.0.0
|
Represents a collection of Point on Surface objects More...
Public Member Functions | |
NXOpen.Motion.PointOnSurface[] | ToArray () |
Returns an array of NXOpen.Motion.PointOnSurface objects. More... | |
unsafe NXOpen.Motion.PointOnSurfaceBuilder | CreatePointOnSurfaceBuilder (NXOpen.Motion.PointOnSurface pointonsurface) |
Creates a NXOpen.Motion.PointOnSurfaceBuilder More... | |
unsafe NXOpen.Motion.PointOnSurface | FindObject (string name) |
Finds the NXOpen.Motion.PointOnSurface with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Point on Surface objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.PointOnSurfaceBuilder NXOpen.Motion.PointOnSurfaceCollection.CreatePointOnSurfaceBuilder | ( | NXOpen.Motion.PointOnSurface | pointonsurface | ) |
Creates a NXOpen.Motion.PointOnSurfaceBuilder
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
pointonsurface |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.PointOnSurface NXOpen.Motion.PointOnSurfaceCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.PointOnSurface with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.PointOnSurface . |
NXOpen.Motion.PointOnSurface [] NXOpen.Motion.PointOnSurfaceCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.PointOnSurface objects.
|
get |
Returns the tag of this object.