NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.PointOnSurfaceBuilder More...
Public Member Functions | |
unsafe NXOpen.Face[] | GetFaces () |
Returns the selected faces More... | |
unsafe void | SetFaces (NXOpen.Face[] faces) |
Set the faces More... | |
Properties | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the link More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the selected point More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a NXOpen.Motion.PointOnSurfaceBuilder
To create a new instance of this class, use NXOpen.Motion.PointOnSurfaceCollection.CreatePointOnSurfaceBuilder
Created in NX6.0.0
unsafe NXOpen.Face [] NXOpen.Motion.PointOnSurfaceBuilder.GetFaces | ( | ) |
Returns the selected faces
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Motion.PointOnSurfaceBuilder.SetFaces | ( | NXOpen.Face[] | faces | ) |
Set the faces
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
faces |
|
get |
Returns the link
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the selected point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")