NXOpen .NET Reference
12.0.0
|
Represents a collection of sensor objects More...
Public Member Functions | |
NXOpen.Motion.MotionSensor[] | ToArray () |
Returns an array of NXOpen.Motion.MotionSensor objects. More... | |
unsafe NXOpen.Motion.MotionSensorBuilder | CreateMotionSensorBuilder (NXOpen.Motion.MotionSensor sensor) |
Creates a NXOpen.Motion.MotionSensorBuilder More... | |
unsafe NXOpen.Motion.MotionSensor | FindObject (string name) |
Finds the NXOpen.Motion.MotionSensor with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of sensor objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.MotionSensorBuilder NXOpen.Motion.MotionSensorCollection.CreateMotionSensorBuilder | ( | NXOpen.Motion.MotionSensor | sensor | ) |
Creates a NXOpen.Motion.MotionSensorBuilder
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
sensor |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.MotionSensor NXOpen.Motion.MotionSensorCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.MotionSensor with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.MotionSensor . |
NXOpen.Motion.MotionSensor [] NXOpen.Motion.MotionSensorCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.MotionSensor objects.
|
get |
Returns the tag of this object.