NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.MotionSensorBuilder More...
Public Types | |
enum | Component { LinearMagnitude, X, Y, Z, AngularMagnitude, Rx, Ry, Rz } |
component enumeration type More... | |
enum | Reference { Absolute, Relative, UserDefined } |
reference frame enumeration type More... | |
enum | Types { Displacement, Velocity, Acceleration, Force } |
sensor type More... | |
Properties | |
unsafe NXOpen.Motion.MotionSensorBuilder.Component | ComponentType [get, set] |
Returns or sets the component type More... | |
unsafe NXOpen.SelectNXObject | MeasurementObject [get] |
Returns the first marker object More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Motion.MotionSensorBuilder.Reference | ReferenceFrame [get, set] |
Returns or sets the reference frame type More... | |
unsafe NXOpen.Motion.SelectMarker | ReferenceMarker [get] |
Returns the reference marker object More... | |
unsafe NXOpen.Motion.SelectMarker | RelativeMarker [get] |
Returns the second marker object More... | |
unsafe NXOpen.Motion.MotionSensorBuilder.Types | Type [get, set] |
Returns or sets the sensor type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.MotionSensorBuilder
To create a new instance of this class, use NXOpen.Motion.MotionSensorCollection.CreateMotionSensorBuilder
Default values.
Property | Value |
---|---|
ComponentType |
LinearMagnitude |
ReferenceFrame |
Absolute |
Type |
Displacement |
Created in NX6.0.0
|
getset |
Returns or sets the component type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the first marker object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the reference frame type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reference marker object
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second marker object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the sensor type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")