NXOpen .NET Reference
12.0.0
|
Represents a collection of load transfer objects More...
Public Member Functions | |
NXOpen.Motion.LoadTransfer[] | ToArray () |
Returns an array of NXOpen.Motion.LoadTransfer objects. More... | |
unsafe NXOpen.Motion.LoadTransferBuilder | CreateLoadTransferBuilder (NXOpen.Motion.LoadTransfer loadTransfer) |
Creates a NXOpen.Motion.LoadTransferBuilder . More... | |
unsafe NXOpen.Motion.LoadTransfer | FindObject (string name) |
Finds the NXOpen.Motion.LoadTransfer with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of load transfer objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX9.0.0
unsafe NXOpen.Motion.LoadTransferBuilder NXOpen.Motion.LoadTransferCollection.CreateLoadTransferBuilder | ( | NXOpen.Motion.LoadTransfer | loadTransfer | ) |
Creates a NXOpen.Motion.LoadTransferBuilder .
If active NXOpen.Motion.MotionSolution is not present, builder will not be created.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
loadTransfer | NXOpen.Motion.LoadTransfer to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.LoadTransfer NXOpen.Motion.LoadTransferCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.LoadTransfer with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.LoadTransfer . |
NXOpen.Motion.LoadTransfer [] NXOpen.Motion.LoadTransferCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.LoadTransfer objects.
|
get |
Returns the tag of this object.