NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.LinkCouplerCoupleBuilder More...
Public Types | |
enum | MeasurementChoices { Translation, Rotation, Distance } |
the Measurement type. More... | |
enum | ScaleChoices { Expression, Function, Profile } |
the Scale type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.LinkAttachmentData | ActionLinkAttachment [get] |
Returns the Action Link Attachment More... | |
unsafe NXOpen.Motion.LinkAttachmentData | BaseLinkAttachment [get] |
Returns the Base Link Attachment More... | |
unsafe NXOpen.Motion.LinkCouplerCoupleBuilder.MeasurementChoices | MeasurementType [get, set] |
Returns or sets the measurement type More... | |
unsafe NXOpen.Expression | ScaleExpression [get] |
Returns the scale expression More... | |
unsafe NXOpen.Motion.MotionFunction | ScaleFunction [get, set] |
Returns or sets the scale spline curve More... | |
unsafe NXOpen.Motion.SelectFieldData | ScaleProfile [get] |
Returns the profile More... | |
unsafe NXOpen.Motion.LinkCouplerCoupleBuilder.ScaleChoices | ScaleType [get, set] |
Returns or sets the scale type More... | |
Represents a NXOpen.Motion.LinkCouplerCoupleBuilder
Created in NX12.0.0
unsafe bool NXOpen.Motion.LinkCouplerCoupleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Action Link Attachment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Base Link Attachment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the measurement type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the scale expression
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the scale spline curve
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the profile
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the scale type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")