NXOpen .NET Reference
12.0.0
|
Represents a collection of flexible body objects More...
Public Member Functions | |
NXOpen.Motion.FlexBody[] | ToArray () |
Returns an array of NXOpen.Motion.FlexBody objects. More... | |
unsafe NXOpen.Motion.FlexBodyBuilder | CreateFlexBodyBuilder (NXOpen.Motion.FlexBody flexbody) |
Creates a NXOpen.Motion.FlexBodyBuilder More... | |
unsafe NXOpen.Motion.FlexBody | FindObject (string name) |
Finds the NXOpen.Motion.FlexBody with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of flexible body objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX7.5.0
unsafe NXOpen.Motion.FlexBodyBuilder NXOpen.Motion.FlexBodyCollection.CreateFlexBodyBuilder | ( | NXOpen.Motion.FlexBody | flexbody | ) |
Creates a NXOpen.Motion.FlexBodyBuilder
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
flexbody |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.FlexBody NXOpen.Motion.FlexBodyCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.FlexBody with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.FlexBody . |
NXOpen.Motion.FlexBody [] NXOpen.Motion.FlexBodyCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.FlexBody objects.
|
get |
Returns the tag of this object.