NXOpen .NET Reference
12.0.0
|
Represents the Motion FlexBody class. More...
Public Member Functions | |
unsafe NXOpen.Motion.NormalModeProperty | GetNormalModeById (int modeId) |
Gets normal mode for given mode ID More... | |
unsafe NXOpen.Motion.NormalModeProperty[] | GetNormalModes () |
Gets all normal modes More... | |
unsafe void | Activate (bool activate) |
Sets activate or deactivate status for all normal modes More... | |
unsafe void | SetDampingFactors (double viscousDamping, double hystereticDamping) |
Sets damping factors for all normal modes More... | |
unsafe NXOpen.Motion.FlexPhysicalDampingSettings | GetPhysicalDampingSettings () |
Gets the physical damping setting object More... | |
Properties | |
unsafe int | NormalModeCount [get] |
Returns the count of normal modes More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Represents the Motion FlexBody class.
It must be associated with a Motion Link.
To create or edit an instance of this class, use NXOpen.Motion.FlexBodyBuilder
Created in NX7.5.0
unsafe void NXOpen.Motion.FlexBody.Activate | ( | bool | activate | ) |
Sets activate or deactivate status for all normal modes
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
activate |
unsafe NXOpen.Motion.NormalModeProperty NXOpen.Motion.FlexBody.GetNormalModeById | ( | int | modeId | ) |
Gets normal mode for given mode ID
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
modeId |
unsafe NXOpen.Motion.NormalModeProperty [] NXOpen.Motion.FlexBody.GetNormalModes | ( | ) |
Gets all normal modes
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.Motion.FlexPhysicalDampingSettings NXOpen.Motion.FlexBody.GetPhysicalDampingSettings | ( | ) |
Gets the physical damping setting object
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.FlexBody.SetDampingFactors | ( | double | viscousDamping, |
double | hystereticDamping | ||
) |
Sets damping factors for all normal modes
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
viscousDamping | |
hystereticDamping |
|
get |
Returns the count of normal modes
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")