NXOpen .NET Reference
12.0.0
|
Represents a collection of 2D contact objects. More...
Public Member Functions | |
NXOpen.Motion.CurveContact[] | ToArray () |
Returns an array of NXOpen.Motion.CurveContact objects. More... | |
unsafe NXOpen.Motion.CurveContactBuilder | CreateCurveContactBuilder (NXOpen.Motion.CurveContact contactobj) |
Creates a NXOpen.Motion.CurveContact More... | |
unsafe NXOpen.Motion.CurveContact | FindObject (string name) |
Finds the NXOpen.Motion.CurveContact with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of 2D contact objects.
Any 2D contact object must be created and found through this class
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.CurveContactBuilder NXOpen.Motion.CurveContactCollection.CreateCurveContactBuilder | ( | NXOpen.Motion.CurveContact | contactobj | ) |
Creates a NXOpen.Motion.CurveContact
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
contactobj | "<see cref="NXOpen.Motion.CurveContact"> NXOpen.Motion.CurveContact to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.CurveContact NXOpen.Motion.CurveContactCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.CurveContact with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.CurveContact . |
NXOpen.Motion.CurveContact [] NXOpen.Motion.CurveContactCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.CurveContact objects.
|
get |
Returns the tag of this object.