NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.CurveContactBuilder More...
Public Types | |
enum | GeometryMaterialSide { Direction, DirectionReverse } |
the enum for the materia side direction of the selected geometry More... | |
Properties | |
unsafe NXOpen.Motion.CurveContactAdams | AdamsParameters [get] |
Returns the 2D CurveContact's subobject (the adams parameters) More... | |
unsafe string | ContactName [get, set] |
Returns or sets the contact name More... | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale More... | |
unsafe NXOpen.SelectNXObjectList | FirstContactCurve [get] |
Returns the selection of the first contact curve More... | |
unsafe NXOpen.Motion.CurveContactBuilder.GeometryMaterialSide | FirstGeometryMaterialDirection [get, set] |
Returns or sets the first geometry materia side direction More... | |
unsafe NXOpen.Motion.CurveContactRecurdyn | RecurdynParameters [get] |
Returns the 2D CurveContact's subobject (the recurdyn parameters) More... | |
unsafe NXOpen.SelectNXObjectList | SecondContactCurve [get] |
Returns the selection of the second contact curve More... | |
unsafe NXOpen.Motion.CurveContactBuilder.GeometryMaterialSide | SecondGeometryMaterialDirection [get, set] |
Returns or sets the second geometry materia side direction More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.CurveContactBuilder
To create a new instance of this class, use NXOpen.Motion.CurveContactCollection.CreateCurveContactBuilder
Default values.
Property | Value |
---|---|
AdamsParameters.DynamicCoefficientExpression.Value |
0.05 |
AdamsParameters.ForceExponentExpression.Value |
1.2 |
AdamsParameters.MaterialDampingExpression.Value |
100000.0 (millimeters part), 570.993 (inches part) |
AdamsParameters.PenetrationDepthExpression.Value |
0.001 (millimeters part), 0.00003937 (inches part) |
AdamsParameters.SlipVelocityExpression.Value |
0.1 (millimeters part), 0.003937 (inches part) |
AdamsParameters.StaticCoefficientExpression.Value |
0.08 |
AdamsParameters.StiffnessExpression.Value |
100000000000.0 (millimeters part), 570993141.98628 (inches part) |
AdamsParameters.TransitionVelocityExpression.Value |
1.0 (millimeters part), 0.03937 (inches part) |
DisplayScale |
1.0 |
RecurdynParameters.BufferRadiusFactorExpression.Value |
1.2 |
RecurdynParameters.CurveToleranceFactorExpression.Value |
10.0 |
RecurdynParameters.DynamicCoefficientExpression.Value |
0.05 |
RecurdynParameters.FirstCurveMaximumPenetrationExpression.Value |
10.0 (millimeters part), 0.3937 (inches part) |
RecurdynParameters.ForceExponentExpression.Value |
1.2 |
RecurdynParameters.MaterialDampingExpression.Value |
100000.0 (millimeters part), 570.993 (inches part) |
RecurdynParameters.MaximumStepSizeFactorExpression.Value |
2.0 |
RecurdynParameters.PenetrationDepthExpression.Value |
0.001 (millimeters part), 0.00003937 (inches part) |
RecurdynParameters.SecondCurveMaximumPenetrationExpression.Value |
10.0 (millimeters part), 0.3937 (inches part) |
RecurdynParameters.SlipVelocityExpression.Value |
0.1 (millimeters part), 0.003937 (inches part) |
RecurdynParameters.StaticCoefficientExpression.Value |
0.08 |
RecurdynParameters.StiffnessExpression.Value |
100000000000.0 (millimeters part), 570993141.98628 (inches part) |
RecurdynParameters.TransitionVelocityExpression.Value |
1.0 (millimeters part), 0.03937 (inches part) |
Created in NX5.0.0
|
get |
Returns the 2D CurveContact's subobject (the adams parameters)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the contact name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the display scale
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the selection of the first contact curve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the first geometry materia side direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the 2D CurveContact's subobject (the recurdyn parameters)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the selection of the second contact curve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the second geometry materia side direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")