NXOpen .NET Reference
12.0.0
|
Represents a Motion.ControlOutput builder More...
Public Types | |
enum | ControlOutputType { Link, JointOrConstraint } |
Control Output type More... | |
enum | VariableType { Force, Torque, ActionTorque, BaseTorque } |
Output Variable type More... | |
enum | DirectionType { X, Y, Z } |
Output Variable Direction More... | |
Properties | |
unsafe NXOpen.Motion.LinkAttachmentData | ActionLinkAttachment [get] |
Returns the action link attachment. More... | |
unsafe NXOpen.Motion.LinkAttachmentData | BaseLinkAttachment [get] |
Returns the base link attachment. More... | |
unsafe NXOpen.Motion.ControlOutputBuilder.DirectionType | Direction [get, set] |
Returns or sets the control Output Variable direction. More... | |
unsafe NXOpen.Motion.SelectJoint | JointSelection [get] |
Returns the joint selection. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the control output element. More... | |
unsafe NXOpen.Motion.ControlOutputBuilder.ControlOutputType | OutputType [get, set] |
Returns or sets the Control Output type. More... | |
unsafe NXOpen.Motion.SelectControlPort | PortSelection [get] |
Returns the control output port More... | |
unsafe NXOpen.Motion.ControlOutputBuilder.VariableType | Variable [get, set] |
Returns or sets the control Output Variable type. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.ControlOutput builder
To create a new instance of this class, use NXOpen.Motion.ControlOutputCollection.CreateControlOutputBuilder
Default values.
Property | Value |
---|---|
Direction |
Z |
OutputType |
Link |
Variable |
Force |
Created in NX11.0.0
Output Variable type
|
get |
Returns the action link attachment.
Required in type of Control Output is Link.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the base link attachment.
Used if the type of Control Output is Link.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the control Output Variable direction.
Default Control Output Variable Direction is Z direction.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the joint selection.
Required if the type of Control Output is Joint/Constraint.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name of the control output element.
Must be unique across all motion elements. An unique name is set by default.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Control Output type.
Default Control Output Type is Link.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the control output port
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the control Output Variable type.
Default Control Output Variable Type is Force.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")