NXOpen .NET Reference
12.0.0
|
Represents a Motion.BeamForceBuilder builder More...
Public Types | |
enum | VectorTypes { Y, Z } |
the vector direction of the beam force More... | |
enum | DampingTypes { Viscous, Structural } |
the damping type More... | |
Properties | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action link object More... | |
unsafe NXOpen.Point | ActionPoint [get, set] |
Returns or sets the action point. More... | |
unsafe NXOpen.Expression | Area [get] |
Returns the area More... | |
unsafe NXOpen.Expression | AsyTimoshenkoCorrection [get] |
Returns the ASY Timoshenko correction More... | |
unsafe NXOpen.Expression | AszTimoshenkoCorrection [get] |
Returns the ASZ Timoshenko correction More... | |
unsafe NXOpen.Motion.SelectLink | BaseLink [get] |
Returns the base link object More... | |
unsafe NXOpen.Point | BasePoint [get, set] |
Returns or sets the base point. More... | |
unsafe NXOpen.Motion.CustomizedMaterialBuilder | CustomizedMaterial [get] |
Returns the customized material More... | |
unsafe NXOpen.Expression | DampingRatio [get] |
Returns the damping ratio More... | |
unsafe NXOpen.Motion.BeamForceBuilder.DampingTypes | DampingType [get, set] |
Returns or sets the damping method More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Expression | FreeLength [get] |
Returns the free length More... | |
unsafe NXOpen.Expression | InertiaIyy [get] |
Returns the inertia Iyy More... | |
unsafe NXOpen.Expression | InertiaIzz [get] |
Returns the inertia Izz More... | |
unsafe NXOpen.Expression | InertiaK [get] |
Returns the inertia K More... | |
unsafe bool | IsBeamCrossDamping [get, set] |
Returns or sets the beam cross damping flag More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the beam force object More... | |
unsafe NXOpen.Motion.BeamForceBuilder.VectorTypes | VectorType [get, set] |
Returns or sets the orientation of beam force More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.BeamForceBuilder builder
To create a new instance of this class, use NXOpen.Motion.BeamForceCollection.CreateBeamForceBuilder
Default values.
Property | Value |
---|---|
Area.Value |
100 |
CustomizedMaterial.Density.Value |
7.8e-6 (millimeters part), 7.3e-4 (inches part) |
CustomizedMaterial.PoissonRatio.Value |
0.3 |
CustomizedMaterial.YoungModulus.Value |
2e+8 (millimeters part), 2.9e+7 (inches part) |
DampingType |
Viscous |
Created in NX12.0.0
|
get |
Returns the action link object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the action point.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the area
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the ASY Timoshenko correction
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the ASZ Timoshenko correction
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the base link object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the base point.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the customized material
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the damping ratio
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the damping method
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the free length
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the inertia Iyy
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the inertia Izz
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the inertia K
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the beam cross damping flag
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name of the beam force object
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the orientation of beam force
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")