NXOpen .NET Reference
12.0.0
|
Represents a mesh properties builder More...
Properties | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | MeshResolution [get] |
Returns the mesh resolution builder More... | |
unsafe NXOpen.SelectPartList | PartSelection [get] |
Returns the part selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a mesh properties builder
To obtain an instance of this class use JAX_MFG_AM_ApplicationManager_GetMeshProperties
Default values.
Property | Value |
---|---|
MeshResolution.AngleTolerance |
15.0 |
MeshResolution.EdgeTolerance |
0.005 |
MeshResolution.FaceTolerance |
0.005 |
MeshResolution.Resolution |
Standard |
MeshResolution.WidthTolerance |
0.3 |
Created in NX11.0.2
|
get |
Returns the mesh resolution builder
Created in NX11.0.2
License requirements: None.
|
get |
Returns the part selection
Created in NX11.0.2
License requirements: None.