NXOpen .NET Reference
12.0.0
|
Implements the Event Object for Menu Buttons More...
Public Member Functions | |
unsafe string[] | GetMenuAncestors () |
Get the ancestors of the active button. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.MenuBar.MenuButton | ActiveButton [get] |
Returns the activated MenuButton. More... | |
unsafe int | ApplicationId [get] |
Returns the activated MenuButton's owning application identifier. More... | |
unsafe string | MenuBarName [get] |
Returns the name of the menu bar. More... | |
Implements the Event Object for Menu Buttons
Created in NX6.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET and Java, his method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
unsafe string [] NXOpen.MenuBar.MenuButtonEvent.GetMenuAncestors | ( | ) |
Get the ancestors of the active button.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the activated MenuButton.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the activated MenuButton's owning application identifier.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the name of the menu bar.
Created in NX6.0.0
License requirements: None.