NXOpen .NET Reference
12.0.0
|
Implements the Object for Menu Buttons More...
Public Types | |
enum | Type { CascadeButton, PushButton, ToggleButton, Separator, ApplicationButton, NullButton } |
Available button types More... | |
enum | SensitivityStatus { Sensitive, Insensitive } |
Sensitivity Status More... | |
enum | Toggle { On, Off } |
Toggle Status More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe int | ButtonId [get] |
Returns the identifier of the button. More... | |
unsafe string | ButtonName [get] |
Returns the name of the button. More... | |
unsafe NXOpen.MenuBar.MenuButton.SensitivityStatus | ButtonSensitivity [get, set] |
Returns or sets the sensitivity of the button. More... | |
unsafe NXOpen.MenuBar.MenuButton.Type | ButtonType [get] |
Returns the type of the button. More... | |
unsafe string | ButtonTypeName [get] |
Returns the type name of the button. More... | |
unsafe NXOpen.MenuBar.MenuButton.Toggle | ToggleStatus [get, set] |
Returns or sets the toggle status of the button. More... | |
Implements the Object for Menu Buttons
Created in NX6.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET and Java, his method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the identifier of the button.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the name of the button.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the sensitivity of the button.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the type of the button.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the type name of the button.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the toggle status of the button.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.