NXOpen .NET Reference
12.0.0
|
Represents an entry on a context menu. More...
Public Types | |
enum | Type { Submenu, PushButton, ToggleButton, Separator, Label } |
Specifies the type of the menu entry. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.MenuBar.ContextMenuEntry.Type | EntryType [get] |
Returns the type of this menu entry. More... | |
unsafe bool | IsDefault [get] |
Returns true if this entry is the default action for the menu. More... | |
unsafe bool | IsHidden [get] |
Returns true if this entry is hidden on the menu. More... | |
unsafe bool | IsSensitive [get] |
Returns true if the command corresponding to this entry can be run. More... | |
unsafe string | Label [get] |
Returns the label of this menu entry. More... | |
unsafe string | Name [get] |
Returns the name of this menu entry. More... | |
Represents an entry on a context menu.
Created in NX8.5.0
Specifies the type of the menu entry.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the type of this menu entry.
Created in NX8.5.0
License requirements: None.
|
get |
Returns true if this entry is the default action for the menu.
A menu entry is marked as the default for the menu when it corresponds to the double-click action.
Created in NX8.5.0
License requirements: None.
|
get |
Returns true if this entry is hidden on the menu.
Created in NX8.5.0
License requirements: None.
|
get |
Returns true if the command corresponding to this entry can be run.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the label of this menu entry.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the name of this menu entry.
Some entries on the context menu may correspond to buttons on the menu bar. For these entries, the name that is returned is the name of that MenuBar.MenuButton object.
For all other entries which do not correspond to a menu bar button, the name that is returned has no specific meaning. However, for any individual action within any specific context menu, the name that is assigned to that action will not change.
Created in NX8.5.0
License requirements: None.