NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.SignalMappingConnectionBuilder More...
Properties | |
unsafe NXOpen.Mechatronics.SignalAdapter | Adapter [get, set] |
Returns or sets the signal adapter object. More... | |
unsafe NXOpen.Mechatronics.SignalMappingBuilder.AppOption | ClientType [get, set] |
Returns or sets the external signal client type. More... | |
unsafe string | ConfigurationName [get, set] |
Returns or sets the external signal configuration name. More... | |
unsafe NXOpen.NXObject | ConfigurationPart [get, set] |
Returns or sets the external signal configuration part. More... | |
unsafe string | ConnectionName [get, set] |
Returns or sets the connection name. More... | |
unsafe string | ExternalSignalName [get, set] |
Returns or sets the external signal name. More... | |
unsafe NXOpen.NXObject | Signal [get, set] |
Returns or sets the signal object. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Mechatronics.SignalMappingConnectionBuilder
To create a new instance of this class, use NXOpen.Mechatronics.SignalMappingConnectionCollection.CreateConnectionBuilder
Created in NX12.0.0
|
getset |
Returns or sets the signal adapter object.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the external signal client type.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the external signal configuration name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the external signal configuration part.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the connection name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the external signal name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the signal object.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")