NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SignalMappingBuilder More...
Public Types | |
enum | AppOption { Opcda, Opcua, Shm, Matlab, Plcsimadv, Tcp, Udp, Profinet } |
the application option More... | |
Public Member Functions | |
unsafe void | SetFolder (NXOpen.Mechatronics.PMNavFolderObject tgFolder) |
Sets folder in which the newly created connections will be stored. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SignalMappingConnectionBuilderList | ConnectionList [get] |
Returns the signal mapping connection builder list. More... | |
unsafe NXOpen.Mechatronics.MATLABSignalConnectionBuilderList | MATLABSignalConnectionList [get] |
Returns the MATLAB Signal Connection Builder list More... | |
unsafe NXOpen.Mechatronics.SHMSignalConnectionBuilderList | SHMSignalConnectionList [get] |
Returns the SHM Signal Connection Builder list More... | |
unsafe NXOpen.Mechatronics.SignalConnectionBuilderList | SignalConnectionList [get] |
Returns the signal connection builder list More... | |
Represents a NXOpen.Mechatronics.SignalMappingBuilder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateSignalMappingBuilder
Created in NX8.5.0
unsafe void NXOpen.Mechatronics.SignalMappingBuilder.SetFolder | ( | NXOpen.Mechatronics.PMNavFolderObject | tgFolder | ) |
Sets folder in which the newly created connections will be stored.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
tgFolder |
|
get |
Returns the signal mapping connection builder list.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the MATLAB Signal Connection Builder list
Created in NX11.0.0
License requirements: None.
|
get |
Returns the SHM Signal Connection Builder list
Created in NX9.0.0
License requirements: None.
|
get |
Returns the signal connection builder list
Created in NX8.5.0
License requirements: None.