NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.RackPinion builder More...
Properties | |
unsafe NXOpen.Point | ContactPoint [get, set] |
Returns or sets a value that indicates the contact point value. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns a value that indicates radius value for the pinion. More... | |
Properties inherited from NXOpen.Mechatronics.CouplingBuilder | |
unsafe bool | AllowSlip [get, set] |
Returns or sets the coulping can slip or not. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | MasterAxisJoint [get] |
Returns the master axis joint. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | SlaveAxisJoint [get] |
Returns the slave axis joint. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.CouplingBuilder | |
unsafe void | SetMasterAxisJoint (NXOpen.Mechatronics.PhysicsJoint master) |
Sets the master axis. More... | |
unsafe void | SetSlaveAxisJoint (NXOpen.Mechatronics.PhysicsJoint slave) |
Sets the slave axis. More... | |
Represents a Mechatronics.RackPinion builder
To create a new instance of this class, use NXOpen.Mechatronics.RackPinionCollection.CreateRackPinionBuilder
Created in NX11.0.0
|
getset |
Returns or sets a value that indicates the contact point value.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns a value that indicates radius value for the pinion.
Created in NX11.0.0
License requirements: None.