NXOpen .NET Reference
12.0.0
|
Represents a collection of Proxy Override Object. More...
Public Member Functions | |
NXOpen.Mechatronics.ProxyOverrideObject[] | ToArray () |
Returns an array of NXOpen.Mechatronics.ProxyOverrideObject objects. More... | |
unsafe NXOpen.Mechatronics.ProxyOverrideObjectBuilder | CreateBuilder (NXOpen.NXObject proxyObjectOcc) |
Creates a NXOpen.Mechatronics.ProxyOverrideObjectBuilder . More... | |
unsafe NXOpen.Mechatronics.ProxyObjectParameterBuilder | CreateProxyObjectParameterBuilder () |
Creates a NXOpen.Mechatronics.ProxyObjectParameterBuilder More... | |
unsafe NXOpen.Mechatronics.ProxyOverrideObject | FindObject (string name) |
Finds the NXOpen.Mechatronics.ProxyOverrideObject with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Proxy Override Object.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX8.5.0
unsafe NXOpen.Mechatronics.ProxyOverrideObjectBuilder NXOpen.Mechatronics.ProxyOverrideObjectCollection.CreateBuilder | ( | NXOpen.NXObject | proxyObjectOcc | ) |
Creates a NXOpen.Mechatronics.ProxyOverrideObjectBuilder .
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
proxyObjectOcc | input occurrence of the proxy definition object or proxy override object. NULL_TAG is not allowed |
unsafe NXOpen.Mechatronics.ProxyObjectParameterBuilder NXOpen.Mechatronics.ProxyOverrideObjectCollection.CreateProxyObjectParameterBuilder | ( | ) |
Creates a NXOpen.Mechatronics.ProxyObjectParameterBuilder
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.ProxyOverrideObject NXOpen.Mechatronics.ProxyOverrideObjectCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.ProxyOverrideObject with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.ProxyOverrideObject . |
NXOpen.Mechatronics.ProxyOverrideObject [] NXOpen.Mechatronics.ProxyOverrideObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.ProxyOverrideObject objects.
|
get |
Returns the tag of this object.