NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ProxyOverrideObjectBuilder . More...
Public Types | |
enum | AttrType { Bool, Int, Double } |
the parameter attribute option. More... | |
enum | AttrBoolValue { False, True } |
the value for the boolean option More... | |
Properties | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment that is encapsulated in the proxy override object More... | |
unsafe NXOpen.BasePart | Context [get, set] |
Returns or sets the context part of the proxy override object More... | |
unsafe bool | HasAttachment [get, set] |
Returns or sets the flag for whether the proxy override object has an attachment More... | |
unsafe NXOpen.Mechatronics.ProxyObjectParameterBuilderList | ParameterList [get] |
Returns the parameter data More... | |
unsafe NXOpen.NXObject | ProxyObject [get] |
Returns the proxy object that is encapsulated in the proxy override object More... | |
unsafe string | ProxyOverrideObjectName [get, set] |
Returns or sets the name of the proxy override object More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ProxyOverrideObjectBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.ProxyOverrideObjectCollection.CreateBuilder
Created in NX8.0.0
|
get |
Returns the attachment that is encapsulated in the proxy override object
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the context part of the proxy override object
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the flag for whether the proxy override object has an attachment
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the parameter data
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the proxy object that is encapsulated in the proxy override object
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name of the proxy override object
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")