NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ObjectSource builder. More...
Public Types | |
enum | CopyEventTriggerOption { TimeBased, OncePerActivation } |
Trigger Option in copy event. More... | |
Public Member Functions | |
unsafe void | SetObjectsToCopy (NXOpen.NXObject[] objects) |
Sets the objects to be copied. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.ObjectSourceBuilder.CopyEventTriggerOption | CopyEventTrigger [get, set] |
Returns or sets the event option. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.SelectNXObjectList | ObjectToCopy [get] |
Returns the object select. More... | |
unsafe NXOpen.Expression | StartOffset [get] |
Returns the start offset. More... | |
unsafe NXOpen.Expression | TimeInterval [get] |
Returns the time interval. More... | |
Represents a NXOpen.Mechatronics.ObjectSource builder.
To create a new instance of this class, use NXOpen.Mechatronics.ObjectSourceCollection.CreateObjectSourceBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.ObjectSourceBuilder.SetObjectsToCopy | ( | NXOpen.NXObject[] | objects | ) |
Sets the objects to be copied.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
objects | Objects to be copied |
|
getset |
Returns or sets the event option.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the object select.
This can be a NXOpen.Mechatronics.RigidBody or NXOpen.Assemblies.ComponentAssembly .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the start offset.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the time interval.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")