NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.LogicObject builder More...
Classes | |
struct | _ParameterData |
Defined Parameter Data Structure | |
struct | ParameterData |
Defined Parameter Data Structure More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] | GetParameterData () |
Gets the parameter data. More... | |
unsafe void | SetParameterData (NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] parameterData) |
Sets the parameter data. More... | |
Properties | |
unsafe string | Aspect [get, set] |
Returns or sets the Aspect. More... | |
unsafe NXOpen.Mechatronics.SelectClassificationBuilder | ClassificationItem [get] |
Returns the classification item More... | |
unsafe string | LetterDescription [get, set] |
Returns or sets the letter description. More... | |
unsafe string | LetterName [get, set] |
Returns or sets the letter name. More... | |
unsafe bool | Modified [get, set] |
Returns or sets the modified status. More... | |
unsafe NXOpen.NXObject | NavigatorObject [get] |
Returns the navigator object which holds the teamcenter attributes. More... | |
unsafe NXOpen.Mechatronics.ObjectInformationBuilder | ObjectInformation [get] |
Returns the object information builder, used to specify the information of logic object. More... | |
unsafe NXOpen.NXObject | Parent [get, set] |
Returns or sets the parent object. More... | |
unsafe string | TypeName [get, set] |
Returns or sets the Type Name used for. More... | |
Properties inherited from NXOpen.Mechatronics.SystemObjectBuilder | |
unsafe string | InstanceName [get, set] |
Returns or sets the name of instance. More... | |
Represents a NXOpen.Mechatronics.LogicObject builder
To create a new instance of this class, use NXOpen.Mechatronics.LogicObjectCollection.CreateLogicObjectBuilder
Created in NX8.5.0
unsafe NXOpen.Mechatronics.LogicObjectBuilder.ParameterData [] NXOpen.Mechatronics.LogicObjectBuilder.GetParameterData | ( | ) |
Gets the parameter data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.LogicObjectBuilder.SetParameterData | ( | NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] | parameterData | ) |
Sets the parameter data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
parameterData | Parameter data array |
|
getset |
Returns or sets the Aspect.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the classification item
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the letter description.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the letter name.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the modified status.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the navigator object which holds the teamcenter attributes.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the object information builder, used to specify the information of logic object.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the parent object.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the Type Name used for.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")