NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ObjectInformationBuilder More...
Public Member Functions | |
unsafe string[] | GetDescription () |
Gets the description. More... | |
unsafe void | SetDescription (string[] description) |
Sets the description. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ItemID [get, set] |
Returns or sets the item ID. More... | |
unsafe string | ItemName [get, set] |
Returns or sets the name of item. More... | |
unsafe string | ItemTypes [get, set] |
Returns or sets the item types. More... | |
unsafe string | RevisionID [get, set] |
Returns or sets the revision ID. More... | |
Represents a NXOpen.Mechatronics.ObjectInformationBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX8.5.0
unsafe string [] NXOpen.Mechatronics.ObjectInformationBuilder.GetDescription | ( | ) |
Gets the description.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Mechatronics.ObjectInformationBuilder.SetDescription | ( | string[] | description | ) |
Sets the description.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
description |
|
getset |
Returns or sets the item ID.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name of item.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the item types.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the revision ID.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")