NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GanttCollection More...
Public Member Functions | |
NXOpen.Mechatronics.GanttLinker[] | ToArray () |
Returns an array of NXOpen.Mechatronics.GanttLinker objects. More... | |
unsafe NXOpen.Mechatronics.GanttLinkerBuilder | CreateGanttLinkerBuilder (NXOpen.Mechatronics.GanttLinker other) |
Creates a NXOpen.Mechatronics.GanttLinkerBuilder More... | |
unsafe NXOpen.Mechatronics.GanttLinker | FindObject (string name) |
Finds the NXOpen.Mechatronics.GanttLinker with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.GanttCollection
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
unsafe NXOpen.Mechatronics.GanttLinkerBuilder NXOpen.Mechatronics.GanttLinkerCollection.CreateGanttLinkerBuilder | ( | NXOpen.Mechatronics.GanttLinker | other | ) |
Creates a NXOpen.Mechatronics.GanttLinkerBuilder
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
other |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.GanttLinker NXOpen.Mechatronics.GanttLinkerCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.GanttLinker with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.GanttLinker . |
NXOpen.Mechatronics.GanttLinker [] NXOpen.Mechatronics.GanttLinkerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.GanttLinker objects.
|
get |
Returns the tag of this object.