NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GanttLinkerBuilder More...
Public Types | |
enum | LinkerLogicType { And, Or } |
Represents the linker logic types. More... | |
Properties | |
unsafe NXOpen.Mechatronics.GanttLinkerBuilder.LinkerLogicType | LogicType [get, set] |
Returns or sets the logic type. More... | |
unsafe NXOpen.Mechatronics.GanttOperationObject | Primary [get, set] |
Returns or sets the accessor for first operation object which is going to be linked More... | |
unsafe NXOpen.Mechatronics.GanttOperationObject | Secondary [get, set] |
Returns or sets the accessor for second operation object which is going to be linked More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.GanttLinkerBuilder
To create a new instance of this class, use NXOpen.Mechatronics.GanttLinkerCollection.CreateGanttLinkerBuilder
Created in NX10.0.0
|
getset |
Returns or sets the logic type.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the accessor for first operation object which is going to be linked
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the accessor for second operation object which is going to be linked
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")